【DO!BOOK・ページリンク】
ncm   68 / 85

BOOKをみる

10秒後にBOOKのページに移動します


58 Auto Switch Internal Circuit Auto switch part no. 0.5 3 5 15 54 85 D-H7C Unit: g Solid State Switch: Band Mounting Style D-H7C Connector Lead wire length (m) D-H7C (With indicator light) Auto switch part no. Wiring type Output type Applicable load Power supply voltage Current consumption Load voltage Load current Internal voltage drop Leakage current Indicator light Standard D-H7C 2-wire . 24 VDC Relay, PLC . . 24 VDC (10 to 28 VDC) 5 to 40 mA 4 V or less 0.8 mA or less at 24 VDC Red LED illuminates when ON. Conforming to CE  Lead wires . Oilproof heavy-duty vinyl cable: o3.4, 0.2 mm2 x 2 cores (Brown, Blue), 0.5 m Note 1) Refer to page 58 for solid state switch common specifications. Note 2) Refer to page 58 for lead wire lengths and lead wire with connector. 1.Confirm that the connector is appropriately tightened. If tightened insufficiently, the waterproof performance will deteriorate. 2. For how to handle a connector, refer to Best Pneumatics catalog. Operating Precautions Caution OUT (+) Brown OUT (.) Blue Weight Dimensions Unit: mm PLC: Programmable Logic Controller Auto Switch Specifications Switch main circuit 9 o3.5 Mounting Hole o3.4 o10 Indicator light 6.6 10.5 Most sensitive position 31.6 6.5 8.3 4.3 14.2 11.5 8