【DO!BOOK・ページリンク】
ncm   69 / 85

BOOKをみる

10秒後にBOOKのページに移動します


59 2-Color Indication Solid State Switch: Direct Mounting Style D-M9NW(V)/D-M9PW(V)/D-M9BW(V) Auto Switch Specifications Weight Unit: g Dimensions Unit: mm Auto switch part no. 0.5 1 3 5 D-M9NW(V) 8 14 41 68 D-M9PW(V) 8 14 41 68 D-M9BW(V) 7 13 38 63 Lead wire length (m) Grommet PLC: Programmable Logic Controller Auto switch part no. Electrical entry direction Wiring type Output type Applicable load Power supply voltage Current consumption Load voltage Load current Internal voltage drop Leakage current Indicator light Standard D-M9NW D-M9NWV D-M9BW D-M9BWV 2-wire . 24 VDC relay, PLC . . 24 VDC (10 to 28 VDC) 2.5 to 40 mA 4 V or less 0.8 mA or less D-M9PW D-M9PWV Operating position .......... Red LED illuminates. Optimum operating position .......... Green LED illuminates. 3-wire IC circuit, Relay, PLC 5, 12, 24 VDC (4.5 to 28 V) 10 mA or less 40 mA or less 0.8 V or less at 10 mA (2 V or less at 40 mA) 100 μA or less at 24 VDC Conforming to CE In-line Perpendicular In-line Perpendicular In-line Perpendicular NPN PNP 28 VDC or less . D-M9W/D-M9WV (With indicator light)  Lead wires . Oilproof flexible heavy-duty vinyl cable: o2.7 x 3.2 ellipse D-M9BW(V) 0.15 mm2 x 2 cores D-M9NW(V), D-M9PW(V) 0.15 mm2 x 3 cores Note 1) Refer to page 58 for solid state switch common specifications. Note 2) Refer to page 58 for lead wire lengths.  2-wire load current is reduced (2.5 to 40 mA).  RoHS compliant  Flexibility is 1.5 times greater than the conventional model (SMC comparison).  Using flexible cable as standard spec.  The optimum operating position can be determined by the color of the light. (Red → Green ← Red) D-M9W D-M9WV D-M9NW(V) D-M9BW(V) D-M9PW(V) OUT Black DC (+) Brown DC (.) Blue DC (+) Brown OUT Black DC (.) Blue OUT (+) Brown OUT (.) Blue Indicator light / Display method Auto Switch Internal Circuit ON OFF Operating range Optimum operating position Display Red Green Red Switch main circuit Switch main circuit Switch main circuit SMC Indicator light M2.5 X 4 long Slotted set screw 22 6 Most sensitive position 2.8 4 2.6 3.2 2.7 6 Most sensitive position M2.5 X 4 long Slotted set screw Indicator light 2.7 2.8 o4 9.5 2.6 4.6 20 8 2 3.2