【DO!BOOK・ページリンク】 ncm 71 / 85 10秒後にBOOKのページに移動します |
|
61 Auto Switch Internal Circuit Diagnostic Output Operation Dimensions D-H7NF (With indicator light) Auto switch part no. Wiring type Output type Diagnostic output type Applicable load Power supply voltage Current consumption Load voltage Load current Internal voltage drop Leakage current Indicator light Standard D-H7NF 4-wire NPN Normal operation IC circuit, Relay, PLC 5, 12, 24 VDC (4.5 to 28 VDC) 10 mA or less 28 VDC or less 50 mA or less at the total amount of normal output and diagnostic output 1.5 V or less (0.8 V or less at 5 mA) 100 μA or less at 24 VDC Conforming to CE Operating position .......... Red LED illuminates. Optimum operating position .......... Green LED illuminates. Since the output signal can be detected in an unsteady detecting area, the difference of detecting position can be confirmed by the side of PLC (Programmable Logic Controller). The optimum operating position can be determined by the color of the light. (Red → Green ← Red) The diagnostic signal is output within unsteady detecting area (where indicator light is Red), and the diagnostic output becomes OFF when the detecting position remains within the optimum operating position (where indicator is Green). When the detecting position is not adjusted, the diagnostic output becomes ON. OUT (Normal output) Black DC (+) Brown DC (.) Blue Diagnosis OUT (Diagnostic output) Orange Weight Unit: g Unit: mm Auto switch part no. 0.5 3 5 13 56 90 D-H7NF Lead wire length (m) 2-Color Indication with Diagnostic Output Solid State Switch: Band Mounting Style D-H7NF Grommet Lead wires . Oilproof heavy-duty vinyl cable: o3.4, 0.2 mm2 x 4 cores (Brown, Black, Orange, Blue), 0.5 m Note 1) Refer to page 58 for solid state switch common specifications. Note 2) Refer to page 58 for lead wire lengths. PLC: Programmable Logic Controller Auto Switch Specifications Switch main circuit Indicator light Red Green Red Red OUT (Normal output) Diagnosis OUT (Diagnostic output) o3.4 Indicator light 4.6 29 9 4.3 o3.5 8 6.5 11.5 8 10.5 Most sensitive position |