【DO!BOOK・ページリンク】
ncm   73 / 85

BOOKをみる

10秒後にBOOKのページに移動します


63 SMC 14.3 6.5 o4 33 13 15 9.5 12 15.5 6.5 Indicator light D-B64 type comes without indicator light. o4.5 Most sensitive position Grommet Reed Switch: Band Mounting Style D-B54/D-B64 Auto Switch Internal Circuit D-B64 D-B54 Zener diode Reed switch LED diode Resistor Choke coil Surge absorber OUT (.) Blue Reed switch Choke coil Surge absorber OUT ( ) Blue OUT (+) Brown OUT (±) Brown ± Dimensions PLC: Programmable Logic Controller D-B5 (With indicator light) D-B6 (Without indicator light) Auto switch part no. Applicable load Load voltage Maximum load current Contact protection circuit Internal resistance Standard Auto switch part no. Applicable load Load voltage Load current range Note 3) Contact protection circuit Internal voltage drop Indicator light Standard Red LED illuminates when turned ON. Conforming to CE D-B54 Relay, PLC 24 VDC 5 to 50 mA 100 VAC 5 to 25 mA 200 VAC 5 to 12.5 mA Built-in 2.4 V or less (to 20 mA)/3.5 V or less (to 50 mA) D-B64 Relay, PLC 24 VAC/DC or less Max. 50 mA 100 VAC Max. 25 mA 200 VAC Max. 12.5 mA Built-in 25 Ω or less Conforming to CE Weight Auto switch part no. 0.5 3 5 22 78 126 22 78 . D-B54 D-B64 Unit: g Unit: mm Lead wire length (m) Auto Switch Specifications  Lead wires . Oilproof heavy-duty vinyl cable: o4, 0.3 mm2 x 2 cores (Brown, Blue), 0.5 m Note 1) Refer to page 58 for reed switch common specifications. Note 2) Refer to page 58 for lead wire lengths. Note 3) Under 5 mA, the strength of the indicator light is poor. In some cases, visibility of the indicator light will not be possible where the output signal is less than 2.5 mA. However, there is no problem in terms of contact output, when an output signal exceeds 1 mA or more.