【DO!BOOK・ページリンク】
ncm   75 / 85

BOOKをみる

10秒後にBOOKのページに移動します


65 Auto Switch Internal Circuit Choke coil Zener diode Reed switch LED OUT (+) Brown OUT (.) Blue Switch main circuit D-B59W Grommet  The optimum operating position can be determined by the color of the light. (Red → Green ← Red) Indicator light / Display method Operating range Optimum operating position Display Red Green Red 2-Color Indication Reed Switch: Band Mounting Style D-B59W Unit: g Auto switch part no. 0.5 3 5 20 76 . D-B59W Lead wire length (m) D-B59W (With indicator light) Auto switch part no. Applicable load Load voltage Load current range Note 3) Contact protection circuit Internal voltage drop Standard Indicator light D-B59W Relay, PLC 24 VDC 5 to 40 mA Built-in 4 V or less Conforming to CE  Lead wires . Oilproof heavy-duty vinyl cable: o4, 0.3 mm2 x 2 cores (Brown, Blue), 0.5 m Note 1) Refer to page 58 for reed switch common specifications. Note 2) Refer to page 58 for lead wire lengths. Note 3) Under 5 mA, the strength of the indicator light is poor. In some cases, visibility of the indicator light will not be possible where the output signal is less than 2.5 mA. However, there is no problem in terms of contact output, when an output signal exceeds 1 mA or more. Operating position .......... Red LED illuminates. Optimum operating position .......... Green LED illuminates. Weight Dimensions Unit: mm PLC: Programmable Logic Controller Auto Switch Specifications Indicator light o4.5 6.5 33 13 6.5 o4 12.6 Most sensitive position 9.5 14.3 15 12