【DO!BOOK・ページリンク】
vcw_old_en   3 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Valve construction Fluid Withstand pressure (MPa) Body material Seal material Ambient temperature (°C) Fluid temperature (°C) Enclosure Environment Valve leakage (cm3/min) Exterior leakage (cm3/min) Mounting orientation Vibration/Impact resistance (m/s2) Note 4) Rated voltage Allowable voltage fluctuation Coil insulation type Power consumption Apparent power Direct operated poppet Water, Pure water (Except waste water or agricultural water) 5.0 Brass (C37), Stainless steel NBR, FKM, EPDM, PTFE .20 to 60 1 to 60 (No freezing) Dusttight, Low jetproof (IP65) Location without corrosive or explosive gases 0.1 cm3/min or less (With water pressure) 0.1 cm3/min or less (With water pressure) Unrestricted 30/150 or less 24 VDC,12 VDC,100 VAC,110 VAC, 200 VAC, 220 VAC, 240 VAC, 48 VAC, 230 VAC (50/60 Hz) ±10% of rated voltage Class B VCW2: 6W, VCW3: 8 W, VCW4: 11.5W VCW2: 8.5VA, VCW3: 10VA, VCW4: 13VA DC AC 50/60 Hz Note 1) Note 2) Coil specifications Valve specifications Note 1) When using pure water, select “L” for the type of material (Stainless steel, FKM). Note 2) Since AC coil uses a rectifying circuit, there is no difference in power consumption between inrush and holding. Note 3) When using seal material PTFE at 15 cm3/min (under water pressure) or less. Note 4) Vibration resistance ・・・・ Conditions when tested with one sweep of 10 to 250 Hz in the axial direction and at a right angle to the armature, in both energized and deenergized states. No malfunction occurred when tested (value at the initial state). Impact resistance ・・・・ Conditions when tested with a drop tester in the axial direction and at a right angle to the armature, one time each in energized and deenergized states. No malfunction occurred when tested. (Value at the initial state). Made to Order Specifications Non-leak (10.6 Pa・m3/sec), vacuum (0.1 Pa・abs) specifications Oil-free specifications VCW... . ..X35(.Q) AL VCW... ...X40(.Q) Please contact SMC for detailed specifications, delivery, and price. Made to Order (Option L is standard oil-free specification.) Characteristic Specifications Class VCW2 VCW3 VCW4 Model 2 3 4 5 3 4 5 7 10 3 4 5 7 10 2.0 0.8 0.5 0.3 2.0 0.8 0.5 0.2 0.1 3.0 1.3 0.7 0.3 0.12 0.9 0.45 0.25 0.15 0.8 0.42 0.23 0.13 . 1.2 0.73 0.47 0.22 . 3.8 7.9 12 16 8.4 13 19 33 50 8.4 14 20 33 50 0.16 0.33 0.51 0.65 0.35 0.54 0.80 1.4 2.1 0.35 0.60 0.85 1.4 2.1 Orifice diameter (mmo) Flow characteristics Av x 10-6 m2 Cv converted Mass N.C. (kg) (MPa) Port size 1/8 (6A) 1/4 (8A) 1/4 (8A) 3/8 (10A) 1/2 (15A) 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/4 (20A) N.O. (MPa) Maximum operating pressure differential Max. system pressure (MPa) 2 3 4 3.0 1/8: 0.21 1/4: 0.24 1/4: 0.42 3/8: 0.40 1/2: 0.49 1/4: 0.58 3/8: 0.55 1/2: 0.62 3/4: 0.78 Note 1) Note 1) Note 2) Note 1) Refer to page 345 in model selection regarding port size and orifice diameter combinations. Note 2) The mass is the value for the grommet type. 3.0 3.0 346 Series VCW Standard Specifications A