【DO!BOOK・ページリンク】
vcw_old_en   7 / 9

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Valves (For Manifold) Manifold Option How to Order Manifold VV2CW 2 02 01 Nil Q . CE compliant For water CE compliant 2 3 4 Class 2 Class 3 Class 4 Series Symbol Nil A B C G H J K Base material Brass (C37) Stainless steal Material Seal material NBR FKM EPDM PTFE NBR FKM EPDM PTFE Symbol Nil N F Thread type Rc NPT G Thread type Symbol 01 02 Port size 1/8 (6A) 1/4 (8A) . All IN ports are 3/8. OUT port size 02 10 2 stations 10 stations Stations VVCW 2 0 3A 2 3 4 Class 2 Class 3 Class 4 Series Material VC W 2 3 1 G 2 For water 2 3 4 Class 2 Class 3 Class 4 Series 3 4 N.C. for manifold N.O. for manifold Valve type 1 2 3 4 5 6 7 8 36 100 VAC 200 VAC 110 VAC 220 VAC 24 VDC 12 VDC 240 VAC 48 VAC 230 VAC Voltage Symbol 2 3 4 5 7 Material and insulation type G C T TL D DL DO Grommet Conduit Conduit terminal Conduit terminal with indicator light DIN terminal DIN terminal with indicator light DIN terminal (without connector, with gasket) Electrical entry Orifice dia. (mmo) 2 3 4 5 7 Class 2     . Class 3 .     Class 4 .     Orifice size Note) High corrosion resistant specification used for armature material. Symbol Blanking plate assembly Symbol G H J K Plate material Stainless steel Seal material NBR FKM EPDM PTFE G ・・・ ・・・ How to Order Manifold Assembly Enter the mounting valve and option part numbers under the manifold base part number. VV2CW2-0501・・・・・・ . VCW23-5G-2・・・・・・ Stations 1 2 3 4 5 n 1 set Manifold part no. 5 sets Valve part no. (Stations 1 to 5) Enter together in order, counting from station 1 on the D side. “.” is the symbol for assembly. Add an “.” in front of the part numbers for solenoid valves, etc., to be mounted. D side . Please consult with SMC regarding other voltages. . All types are equipped with surge voltage suppressor. This is used by mounting it on the manifold block when a valve is removed for maintenance or when the mounting of an additional valve is planned, etc. Symbol Nil A B C G H J K L Body material Brass (C37) Stainless steel Seal material NBR FKM EPDM PTFE NBR FKM EPDM PTFE FKM Coil insulation type B Note For pure water Note) Uside Nil Q . CE compliant CE compliant R Note) Refer to “How to Order” for [Option] UL-compliant.       . .  UL-compliant . : Symbols “G”, “C”, “DO” only. . : 240 VAC and 48 VAC R are not UL-compliant. R   . . . .  UL-compliant 350 Series VCW B