【DO!BOOK・ページリンク】 vcw_old_en 9 / 9 10秒後にBOOKのページに移動します |
|
Dimensions (N.O.) L1 L2 L3 2.5 16 A B E C D G C R Q S Z 21 16 5.5 2H H P = J (Pitch) W l =280 T l =300 IN port 2 x 3/8. .: Thread type Plug provided on U side at shipping. (Y) (V) (X) (44) OUT port n x 1/4. n x 1/8. .: Thread type (U) (N) 25 T D side Stations 1 2 3 4 5 n U side Note) Manifold base is consisted of the junction of 2 and 3 station bases. Model VV2CW2 VV2CW3 VV2CW4 2 70 82 94 78 90 102 84 96 108 Dimensions L1 L2 L3 L1 L2 L3 L1 L2 L3 L Dimension 3 105 117 129 117 129 141 126 138 150 3 stns. x 1 4 140 152 164 156 168 180 168 180 192 2 stns. x 2 5 175 187 199 195 207 219 210 222 234 2 stns. + 3 stns. 6 210 222 234 234 246 258 252 264 276 3 stns. x 2 7 245 257 269 273 285 297 294 306 318 2 stns. x 2 + 3 stns. 8 280 292 304 312 324 336 336 348 360 2 stns. + 3 stns. x 2 9 315 327 339 351 363 375 378 390 402 3 stns. x 3 10 350 362 374 390 402 414 420 432 444 2 stns. x 2 + 3 stns. x 2 (mm) n (stations) Manifold composition 2 stns. x 1 Model VV2CW2 VV2CW3 VV2CW4 A 49 57 57 Q 22 24 26 R 45.5 55 62.5 S 44 45.5 47.5 T 43.5 53 60.5 U 46 48 50 V 58 60 62 W 41.5 51 58.5 X 99 101 103 N 66 68 70 Y 77 86.5 94 Electrical entry Grommet Conduit DIN terminal Conduit terminal (mm) B 20 25.5 25.5 C 24.5 28.5 28.5 E 4.5 5.5 5.5 D 28 30 30 G 38 42 42 H 17.3 19.3 20.8 J 34.5 38.5 41.5 Z 63.5 74 81.5 Dimensions 352 Series VCW |