【DO!BOOK・ページリンク】
vfn200n   2 / 5

BOOKをみる

10秒後にBOOKのページに移動します


NAMUR Interface 3 Port Solenoid Valve Series VFN200N Specifications Valve Electrical entry Fluid Valve type Max. operating pressure Min. operating pressure Ambient and fluid temperature Lubrication Pilot operator manual override Enclosure Port size Cv factor (Effective area) Weight Other Rated voltage Apparent power AC (Power consumption) Air, Inert gas Normally closed 0.9 MPa {130 PSI} 0.15 MPa {22 PSI} .10 to +60°C (1) Not required (2) Non-locking push type (Flush) Dustproof 1/4 Refer to “Flow Characteristics” table below. Refer to “Weight” table below. Cylinder ports should be NAMUR hole pattern. Refer to “Voltage” table on How to Order below. Refer to “Voltage” table on How to Order below. .15 to +10% of rated voltage Class B or equivalent 5.0 VA/60 Hz, 5.6 VA/50 Hz 2.3 VA (1.5 W)/60 Hz, 3.4 VA (2.1 W) 9/50 Hz 1.8 W Grommet, Grommet terminal, Conduit terminal, DIN terminal Note 1) Use dry-air at low temperature. Note 2) Use turbine oil No.1 (ISO VG32), if lubricated. How to Order Grommet Grommet terminal Conduit terminal DIN terminal DIN terminal (Without connector) Electrical entry Light/Surge voltage suppressor None With light/surge voltage suppressor With surge voltage suppressor Note) Note) Available for grommet type only. Manual override Non-locking push type (Flush) Non-locking push type (Extended) Locking type (Tool required) Thread type Rc (PT) G (PF) NPT Solenoid Single solenoid Double solenoid Symbol Single solenoid Double solenoid 2 3 1 2 3 1 NAMUR Interface VFN212 N 5 D Z 02 F 240 380 G E T D DO Nil Z S Nil A B Nil F N Nil D Allowable voltage range Coil insulation Inrush Holding Power consumption DC AC DC VFN200N/Flow Characteristics Flow characteristics 1  4/2 (P  A/B) 4/2  5/3 (A/B  EA/EB) 2 position Single solenoid Double solenoid C 2.68 2.68 b 0.40 0.40 Cv 0.72 0.72 C 5.41 5.41 b 0.31 0.31 Cv 1.38 1.38 Model Weight Weight (g) VFN212N-5D-02F VFN212N-5D-02F-D Electrical entry Note) For other voltages, please contact SMC. Voltage 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz 48 VAC, 50/60 Hz 12 VAC, 50/60 Hz 24 VAC, 50/60 Hz 1 2 3 4 5 6 7 8 A B 115 VAC, 50/60 Hz 32 VAC, 50/60 Hz 42 VAC, 50/60 Hz 230 VAC, 50/60 Hz 100 VDC 6 VDC 48 VDC 110 VDC Other voltages C F H J P V Y Z 9 4-17-1 V100 SY SYJ VK VZ VT VP VG VP S070 VQ VKF VQZ VZ VS VFN A