【DO!BOOK・ページリンク】
vx3_old_en   10 / 27

BOOKをみる

10秒後にBOOKのページに移動します


How to Order (Solenoid Valve for Manifold) How to Order Manifold Assemblies (Example) How to Order Manifold Bases Seal material Nil F NBR FKM  Blanking plate part no. For VX31: VVX31-4AFor VX32/33: VVX32-4AVVX32 VVX31 VVX33 Manifold base 1 07 1 Suffix Nil Z . Oil-free spec. 1 2 Rc 1/8 Rc 1/4 Type SUP port EXH port N.C. N.O. 1 3 3 1 . Common port sizes are all Rc 1/4. .. Indicating numbers shown below are for common ports. Port size (Individual port) Suffix Nil Z . Oil-free spec. Valve / Body type 1 3 5 N.C. / Manifold N.O. / Manifold COM. / Manifold Option symbol Nil V Seal material Body material Guide pin material Main valve poppet NBR Non-leak (10.6 Pa・m3/ sec), Medium vacuum (0.1 Pa.abs), Oil-free Fixed sealant NBR FKM FKM Brass (C37) PPS Coil insulation type Note Note) B Table (2) Solenoid Valve Option . VX 31 1 1 G VX 1 1 31 1 5 G 1 Model Refer to Table (1) shown below for availability. Orifice diameter Refer to Table (1) shown below for availability. Solenoid valve option Refer to Table (2) shown below for availability. Rated voltage 1 2 3 4 5 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC 6 7 8 J 12 VDC 240 VAC 50/60 Hz 48 VAC 50/60 Hz 230 VAC 50/60 Hz . Refer to Table (3) shown below for availability. Refer to page 203 for ordering coil only. Table (1) Model/Orifice Diameter  . .       .   Solenoid valve model Orifice symbol (Diameter) VX31 VX32 VX33 1 (1.5 mmo) 2 (2.2 mmo) 3 (3 mmo) 4 (4 mmo) 00 00 Table (3) Rated Voltage . Electrical Option R1 Built-in full-wave rectifier type Electrical entry G -Grommet GS-With grommet surge voltage suppressor C -Conduit T -With conduit terminal TS- With conduit terminal and surge voltage suppressor TL - With conduit terminal and light TZ - With conduit terminal, surge voltage suppressor and light D -DIN terminal DS - DIN terminal with surge voltage suppressor DL - DIN terminal with light DZ - DIN terminal with surge voltage suppressor and light DO- For DIN terminal (without connector, gasket is included.) . DIN type is available with class B only. . Aluminum is only available as a material for the manifold base. Note) The leakage amount (10.6 Pa・m3/sec) for the “V”option are values when the differential pressure is 0.1 MPa. Number of manifolds 02 10 2 stations 10 stations DC AC/Class B coil (Built-in full-wave rectifier type) . Class H coil is not available. Note) Option “S”, “Z” are not available as surge voltage suppressor is integrated into the AC/Class B coil, as a standard. AC/ DC AC DC Rated voltage Voltage symbol 1 2 3 4 7 8 J 5 6 100 V 200 V 110 V 220 V 240 V 48 V 230 V 24 V 12 V Voltage With surge voltage suppressor S   . Note) Class B With light L     . . .  . With light and surge voltage suppressor Z  . . Note) Enter the valve and blanking plate to be mounted under the manifold base part number. Example VVX311-05-1 ..... 1 set . VX3111-00-1GR1 ... 4 sets . VVX31-4A ........... 1 set “.” is the symbol for mounting. Add an “.” in front of the part numbers for solenoid valves, etc. to be mounted. D side Station 1 2 3 4 5 n U side Enter the product’s part number in order, counting the 1st station from the left in the manifold arrangement, when viewing the individual port in front. The common port on the right side is plugged. Direct Operated 3 Port Solenoid Valve Series VVX31/32/33 For Air / Manifold . Refer to Table (3) for available combinations between each electrical option (S, L, Z) and rated voltage. . Surge voltage suppressor is integrated into the AC/Class B coil, as a standard. Note) Not UL-compliant 187 A VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH VDW VQ LVM VCA VCB VCL VCS VCW