【DO!BOOK・ページリンク】
vx3_old_en   14 / 27

BOOKをみる

10秒後にBOOKのページに移動します


Valve / Body type 0 2 4 N.C. / Single unit N.O. / Single unit COM. / Single unit 1 1 How to Order (Single Unit) 01 G 01 1 G VX 31 1 4 VX 31 1 4 Model Refer to Table (1) shown below for availability. Orifice diameter Refer to Table (1) shown below for availability. Solenoid valve option Refer to Table (2) shown below for availability. Port size Refer to Table (1) shown below for availability. Bracket Nil B None With bracket . Bracket is neither mountable nor removable. Suffix Nil Z . Oil-free spec. Thread type Nil T F N Rc NPTF G NPT Rated voltage 1 2 3 4 5 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC 6 7 8 J 12 VDC 240 VAC 50/60 Hz 48 VAC 50/60 Hz 230 VAC 50/60 Hz Electrical entry Table (1) Model/Orifice Diameter/Port Size Option symbol A H D N Seal material Body material/ Shading coil material Guide pin Main valve material poppet FKM Fixed sealant FKM Brass (C37) Stainless steel Brass (C37)/Cu Stainless steel/Ag PPS Stainless steel Coil insulation type B H Solenoid valve model Model VX31 VX32 VX33 Port symbol (Port size) . . . . . . Orifice symbol (Diameter) 1 (1.5 mmo) 2 (2.2 mmo) 3 (3 mmo) 4 (4 mmo)   . .         . .   02 (1/4) 03 (3/8) 02 (1/4) 03 (3/8) 01 (1/8) 02 (1/4) R1 A A DC, AC/Class H coil AC/Class B coil (Built-in full-wave rectifier type) Table (3) Rated Voltage . Electrical Option AC/ DC AC DC Rated voltage Voltage symbol 1 2 3 4 7 8 J 5 6 100 V 200 V 110 V 220 V 240 V 48 V 230 V 24 V 12 V Voltage With surge voltage suppressor S . Note)   Class B With light L     . . .  . With light and surge voltage suppressor Z . Note)  . DC specification is not available. AC/ DC AC DC Rated voltage Voltage symbol 1 2 3 4 7 8 J 5 6 100 V 200 V 110 V 220 V 240 V 48 V 230 V 24 V 12 V Voltage With surge voltage suppressor S        Class H With light L     . . . With light and surge voltage suppressor Z     . . . Note) Option “S”, “Z” are not available as surge voltage suppressor is integrated into the AC/Class B coil, as a standard. Direct Operated 3 Port Solenoid Valve Series VX31/32/33 For Oil / Single Unit R Note) Refer to “How to Order” for UL-compliant. Built-in full-wave rectifier type. . Not UL-compliant . Refer to Table (3) for available combinations between each electrical option (S, L, Z) and rated voltage. . Surge voltage suppressor is integrated into the AC/Class B coil, as a standard. GS With grommet surge voltage suppressor G Grommet T With conduit terminal TS With conduit terminal and surge voltage suppressor TL With conduit terminal and light TZ With conduit terminal, surge voltage suppressor and light   . . . . ULcompliant Symbol Electrical entry C Conduit D DIN terminal DS DIN terminal with surge voltage suppressor DL DIN terminal with light DZ DO DIN terminal with surge voltage suppressor and light For DIN terminal (without connector, gasket is included.)  . . . .  ULcompliant Configuration Symbol Electrical entry Configuration . : Symbols “G”, “GS”, “C”, “DO” only R . DIN type is available with class B only. . Refer to Table (3) shown below for availability. Refer to page 203 for ordering coil only. . : AC/Class B (Built-in full-wave rectifier type) is not UL-compliant. R . . .  ULcompliant . The additives contained in oil are different depending on the type and manufacturers, so the durability of the seal materials will vary. For details, please consult with SMC. . : Option symbol “A” only R Table (2) Solenoid Valve Option Connector 191 A VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH VDW VQ LVM VCA VCB VCL VCS VCW