【DO!BOOK・ページリンク】
vx3_old_en   16 / 27

BOOKをみる

10秒後にBOOKのページに移動します


How to Order (Solenoid Valve for Manifold) Table (3) Rated Voltage . Electrical Entry . Electrical Option AC/ DC AC DC Rated voltage Voltage symbol 1 2 3 4 7 8 J 5 6 100 V 200 V 110 V 220 V 240 V 48 V 230 V 24 V 12 V Voltage With surge voltage suppressor S . Note)   Class B Class H DC specification is not available. With light L     . . .  . With light and surge voltage suppressor Z . Note)  . With surge voltage suppressor S        With light L     . . . With light and surge voltage suppressor Z     . . . Table (1) Model/Orifice/Diameter  . .       .   Solenoid valve model Orifice symbol (Diameter) VX31 VX32 VX33 1 (1.5 mmo) 2 (2.2 mmo) 3 (3 mmo) 4 (4 mmo) How to Order Manifold Assemblies (Example)  Blanking plate part no. For VX31: VVX31-4A-F For VX32/33: VVX32-4A-F Seal material: FKM How to Order Manifold Bases VVX31 VVX32 VVX33 Port size (Individual port) 1 2 Rc 1/8 Rc 1/4 Type SUP port EXH port N.C. N.O. 1 3 3 1 Manifold base 1 07 1 Option symbol A D Seal material Body material/ Shading coil material Guide pin Main valve material poppet FKM Fixed sealant FKM PPS Stainless steel Brass (C37) Brass (C37)/Cu Coil insulation type B H Table (2) Solenoid Valve Option Suffix Nil Z . Oil-free spec. . Common port sizes are all Rc 1/4. .. Indicating numbers shown below are for common ports. . Aluminum is only available as a material for the manifold base. . The additives contained in oil are different depending on the type and manufacturers, so the durability of the seal materials will vary. For details, please consult with SMC. . Refer to Table (3) for available combinations between each electrical option (S, L, Z) and rated voltage. . Surge voltage suppressor is integrated into the AC/Class B coil, as a standard. Electrical entry G -Grommet GS-With grommet surge voltage suppressor C -Conduit T -With conduit terminal TS- With conduit terminal and surge voltage suppressor TL - With conduit terminal and light TZ - With conduit terminal, surge voltage suppressor and light D -DIN terminal DS - DIN terminal with surge voltage suppressor DL - DIN terminal with light DZ - DIN terminal with surge voltage suppressor and light DO- For DIN terminal (without connector, gasket is included.) . DIN type is available with class B only. Valve / Body type 1 3 5 N.C. / Manifold N.O. / Manifold COM. / Manifold VX 31 1 Model Refer to Table (1) shown below for availability. Suffix Nil Z . Oil-free spec. 1 G R1 VX 1 00 00 31 1 G 1 Rated voltage 1 2 3 4 5 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC 6 7 8 J 12 VDC 240 VAC 50/60 Hz 48 VAC 50/60 Hz 230 VAC 50/60 Hz . Refer to Table (3) shown below for availability. Refer to page 203 for ordering coil only. Orifice diameter Refer to Table (1) shown below for availability. Solenoid valve option Refer to Table (2) shown below for availability. 1 1 A A Built-in full-wave rectifier type Number of manifolds 02 10 2 stations 10 stations DC, AC/Class H coil AC/Class B coil (Built-in full-wave rectifier type) Note) Option “S”, “Z” are not available as surge voltage suppressor is integrated into the AC/Class B coil, as a standard. Enter the product’s part number in order, counting the 1st station from the left in the manifold arrangement, when viewing the individual port in front. The common port on the right side is plugged. Enter the valve and blanking plate to be mounted under the manifold base part number. Example VVX311-05-1 ........ 1 set . VX3111A-00-1GR1.. 4 sets . VVX31-4A-F.......... 1 set “.” is the symbol for mounting. Add an “.” in front of the part numbers for solenoid valves, etc. to be mounted. D side Station 1 2 3 4 5 n U side Direct Operated 3 Port Solenoid Valve Series VVX31/32/33 For Oil / Manifold Note) Not UL-compliant 193 A VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH VDW VQ LVM VCA VCB VCL VCS VCW