【DO!BOOK・ページリンク】
vx3_old_en   18 / 27

BOOKをみる

10秒後にBOOKのページに移動します


How to Order (Single Unit) Valve / Body type 4 COM. / Single unit Table (1) Model/Orifice Diameter/Port Size Option symbol S Q Seal material Body material/ Shading coil material Guide pin Main valve material poppet FFKM Fixed sealant PTFE Brass (C37)/Cu Stainless steel/Ag Stainless steel Coil insulation type H Table (2) Solenoid Valve Option Solenoid valve model Model VX31 VX32 VX33 Port symbol (Port size) . . . . . . Orifice symbol (Diameter) 1 (1.5 mmo) 2 (2.2 mmo) 3 (3 mmo) 4 (4 mmo)   . .         . .   02 (1/4) 03 (3/8) 02 (1/4) 03 (3/8) 01 (1/8) 02 (1/4) Rated voltage 1 2 3 4 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 7 8 J 240 VAC 50/60 Hz 48 VAC 50/60 Hz 230 VAC 50/60 Hz . Refer to Table (3) shown below for availability. Refer to page 203 for ordering coil only. Bracket Nil B None With bracket . Bracket is neither mountable nor removable. 1 G 1 Port size Refer to Table (1) shown below for availability. Thread type Nil T F N Rc NPTF G NPT VX 31 1 4 01 Model Refer to Table (1) shown below for availability. Orifice diameter Refer to Table (1) shown below for availability. Solenoid valve option Refer to Table (2) shown below for availability. DC specification is not available. AC/ DC AC DC Rated voltage Voltage symbol 1 2 3 4 7 8 J 5 6 100 V 200 V 110 V 220 V 240 V 48 V 230 V 24 V 12 V Voltage With surge voltage suppressor S        Class H With light L     . . . With light and surge voltage suppressor Z     . . . Table (3) Rated Voltage . Electrical Option Suffix Nil Z . Oil-free spec. Electrical entry . Refer to Table (3) for available combinations between each electrical option (S, L, Z) and rated voltage. G -Grommet GS-With grommet surge voltage suppressor C -Conduit T -With conduit terminal TS- With conduit terminal and surge voltage suppressor TL - With conduit terminal and light TZ - With conduit terminal, surge voltage suppressor and light Solenoid coil: AC/Class H only S Direct Operated 3 Port Solenoid Valve Series VX31/32/33 For Steam / Single Unit Note) Not UL-compliant 195 A VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH VDW VQ LVM VCA VCB VCL VCS VCW