【DO!BOOK・ページリンク】
vx3_old_en   20 / 27

BOOKをみる

10秒後にBOOKのページに移動します


How to Order (Single Unit) Valve / Body type 0 2 N.C. / Single unit N.O. / Single unit Port size Refer to Table (1) shown below for availability. Thread type Nil T F N Rc NPTF G NPT 0 01 Solenoid valve option Refer to Table (2) shown below for availability. Suffix Nil Z . Oil-free spec. Rated voltage 1 2 3 4 5 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC 6 7 8 J 12 VDC 240 VAC 50/60 Hz 48 VAC 50/60 Hz 230 VAC 50/60 Hz . Refer to Table (3) shown below for availability. Refer to page 203 for ordering coil only. Bracket Nil B None With bracket . Bracket is neither mountable nor removable. 1 G 0 01 5 G 1 Electrical entry Table (1) Model/Orifice Diameter/Port Size Table (2) Solenoid Valve Option Solenoid valve model Model VXV31 VXV32 VXV33 Port symbol (Port size) . . . . . . Orifice symbol (Diameter) Note) 3 (1.5/3 mmo) 4 (2.2/4 mmo)   . . . .   02 (1/4) 03 (3/8) 02 (1/4) 03 (3/8) 01 (1/8) 02 (1/4) Note) The orifice diameter shown above are for the supply pressure side/ vacuum side port. Option symbol Nil A G H Seal material Body material Guide pin Main valve material poppet NBR FKM NBR FKM Fixed sealant NBR FKM NBR FKM Brass (C37) Stainless steel PPS Coil insulation type B Table (3) Rated Voltage . Electrical Option Note) Option “S”, “Z” are not available as surge voltage suppressor is integrated into the AC/Class B coil, as a standard. . Class H coil is not available. AC/ DC AC DC Rated voltage Voltage symbol 1 2 3 4 7 8 J 5 6 100 V 200 V 110 V 220 V 240 V 48 V 230 V 24 V 12 V Voltage With surge voltage suppressor S . Note)   Class B With light L     . . .  . With light and surge voltage suppressor Z . Note)  . VXV 31 3 Model Refer to Table (1) shown below for availability. VXV 31 3 Orifice diameter Refer to Table (1) shown below for availability. R1 Built-in full-wave rectifier type DC AC/Class B coil (Built-in full-wave rectifier type) Direct Operated 3 Port Solenoid Valve Series VX31/32/33 For Vacuum Pad / Single Unit Note) Not UL-compliant . Refer to Table (3) for available combinations between each electrical option (S, L, Z) and rated voltage. . Surge voltage suppressor is integrated into the AC/Class B coil, as a standard. GS With grommet surge voltage suppressor G Grommet T With conduit terminal TS With conduit terminal and surge voltage suppressor TL With conduit terminal and light TZ With conduit terminal, surge voltage suppressor and light Symbol Electrical entry C Conduit D DIN terminal DS DIN terminal with surge voltage suppressor DL DIN terminal with light DZ DO DIN terminal with surge voltage suppressor and light For DIN terminal (without connector, gasket is included.) Configuration Symbol Electrical entry Configuration Connector 197 A VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH VDW VQ LVM VCA VCB VCL VCS VCW