【DO!BOOK・ページリンク】
vx3_old_en   22 / 27

BOOKをみる

10秒後にBOOKのページに移動します


Option symbol Nil A Seal material Body material Guide pin material Main valve poppet NBR Fixed sealant NBR FKM FKM Brass (C37) PPS Coil insulation type B Table (2) Solenoid Valve Option . Aluminum is only available as a material for the manifold base. Note) The orifice diameter shows the supply pressure side/vacuum side. How to Order (Solenoid Valve for Manifold) How to Order Manifold Assemblies (Example) How to Order Manifold Bases Seal material Nil F NBR FKM  Blanking plate part no. For VXV31: VVX31-4AFor VXV32/33: VVX32-4AVVX32 VVX31 VVX33 Manifold base 1 07 1 Table (1) Model/Orifice Diameter  . . Solenoid valve model Orifice symbol (Diameter) Note) VXV31 VXV32 VXV33 3 (1.5/3 mmo) .   4 (2.2/4 mmo) 1 2 Rc 1/8 Rc 1/4 Type N.C. N.O. 1 3 3 1 . Common port sizes are all Rc 1/4. .. Indicating numbers shown below are for common ports. Port size (Individual port) Vacuum side port SUP side port Table (3) Rated Voltage . Electrical Option AC/ DC AC DC Rated voltage Voltage symbol 1 2 3 4 7 8 J 5 6 100 V 200 V 110 V 220 V 240 V 48 V 230 V 24 V 12 V Voltage With surge voltage suppressor S . Note)   Class B With light L     . . .  . With surge voltage suppressor Z . Note)  . Valve / Body type 1 3 N.C. / Manifold N.O. / Manifold VXV 31 3 1 1 G VXV 31 3 1 5 G 1 Model Refer to Table (1) shown below for availability. Orifice diameter Refer to Table (1) shown below for availability. Solenoid valve option Refer to Table (2) shown below for availability. Rated voltage 1 2 3 4 5 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC 6 7 8 J 12 VDC 240 VAC 50/60 Hz 48 VAC 50/60 Hz 230 VAC 50/60 Hz . Refer to Table (3) shown below for availability. Refer to page 203 for ordering coil only. Suffix Nil Z . Oil-free spec. 00 00 R1 Built-in full-wave rectifier type Electrical entry . Refer to Table (3) for available combinations between each electrical option (S, L, Z) and rated voltage. . Surge voltage suppressor is integrated into the AC/Class B coil, as a standard. G -Grommet GS-With grommet surge voltage suppressor C -Conduit T -With conduit terminal TS- With conduit terminal and surge voltage suppressor TL - With conduit terminal and light TZ - With conduit terminal, surge voltage suppressor and light D -DIN terminal DS - DIN terminal with surge voltage suppressor DL - DIN terminal with light DZ - DIN terminal with surge voltage suppressor and light DO- For DIN terminal (without connector, gasket is included.) . DIN type is available with class B only. . Class H coil is not available. Note) Option “S”, “Z” are not available as surge voltage suppressor is integrated into the AC/Class B coil, as a standard. Number of manifolds 02 10 2 stations 10 stations Suffix Nil Z . Oil-free spec. DC AC/Class B coil (Built-in full-wave rectifier type) Enter the valve and blanking plate to be mounted under the manifold base part number. Example VVX311-05-1 ........ 1 set . VXV3131-00-1GR1.. 4 sets . VVX31-4A ........... 1 set “.” is the symbol for mounting. Add an “.” in front of the part numbers for solenoid valves, etc. to be mounted. D side Station 1 2 3 4 5 n U side Enter the product’s part number in order, counting the 1st station from the left in the manifold arrangement, when viewing the individual port in front. The common port on the right side is plugged. Direct Operated 3 Port Solenoid Valve Series VVXV31/32/33 For Vacuum Pad / Manifold Note) Not UL-compliant 199 A VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH VDW VQ LVM VCA VCB VCL VCS VCW