【DO!BOOK・ページリンク】
vx3_old_en   25 / 27

BOOKをみる

10秒後にBOOKのページに移動します


202 L R S X V H K J L W N A C D U M 12 Y B Q T L1 L L2 L B A F 33 25 Port indication 2 x Rc1/4 2 x oE Mounting hole 2 x oE Mounting hole G1/2 3 1 44 Dimensions: Manifold / Base Material: Aluminum Normally closed (N.C.) : Normally open (N.O.) : VVX31/VVX32/VVX33 Common (COM.) : Model VVX31 VVX32 VVX33 40 44 44 A 20 22 22 B 22 24 24 D 6.5 8.5 8.5 E 33 34 34 F 24 25 25 H 26 31 31 J 9 10 10 C 36 46 46 K 6 9 9 L 49 55 55 M 19.5 22.5 25 N 80.5 91 99.5 Q 19.5 22.5 25.5 R Grommet 40 43 46 S 45.5 54 62 T Conduit 45 53.5 61.5 T 58.5 61.5 64 U 46.5 49.5 52 V DIN terminal Electrical entry (DC, AC/Class H) 97 107.5 116 Y 61 64 66.5 X 92 95 98 W Conduit terminal Model Dimension VVX31 VVX32 VVX33 L1 L2 L1 L2 n (stations) 96 84 126 108 2 132 120 172 154 3 168 156 218 200 4 204 192 264 246 5 240 228 310 292 6 276 264 356 338 7 8 348 336 448 430 9 384 372 494 476 10 (mm) (mm) 312 300 402 384 Approx. 300 Approx. 280 Model VVX31 VVX32 VVX33 30 33 36 R Grommet 48.5 51.5 54 S 44 52.5 60.5 T Conduit 45 53.5 61.5 T 65.5 68.5 71 U 53.5 56.5 59 V DIN terminal Electrical entry (AC/Class B) 95.5 106 114.5 Y 69.5 72.5 75 X 100.5 103.5 106 W Conduit terminal (mm) D side Stations 1 2 3 4 5 n U side Series VVX31/32/33 For Air, Oil / Manifold