【DO!BOOK・ページリンク】
vx3_old_en   4 / 27

BOOKをみる

10秒後にBOOKのページに移動します


Manifold Single Unit Normally Closed (N.C.) / Normally Open (N.O.) / Common (COM.) Model VX31    . VX32 .    VX33 .    1.5 mmo 2.2 mmo 3 mmo 4 mmo Orifice dia. 1/4 1/4 1/8, 1/4 (Common SUP/EXH type) Port size EXH port OUT port IN port Direct Operated 3 Port Solenoid Valve Series VX31/32/33 For Air, Water, Oil, Steam  Electrical Entry . Grommet . Conduit . DIN terminal . Conduit terminal  Rated Voltage 100 VAC, 200 VAC, 110 VAC, 220 VAC, 240 VAC, 230 VAC, 48 VAC, 24 VDC, 12 VDC  Material Body Brass (C37), Stainless steel Seal NBR, FKM, EPDM, PTFE, FFKM  Solenoid Coil Coil: Class B, Class H Normally closed (N.C.) Normally open (N.O.) Common (COM.)  Valve Normally Closed (N.C.) / Normally Open (N.O.) / Common (COM.) Model VX31    . VX32 .    VX33 .    Port size 1.5 mmo 2.2 mmo 3 mmo 4 mmo Orifice dia.  Electrical Entry . Grommet . Conduit . DIN terminal . Conduit terminal  Rated Voltage 100 VAC, 200 VAC, 110 VAC, 220 VAC, 240 VAC, 230 VAC, 48 VAC, 24 VDC, 12 VDC  Solenoid Coil Coil: Class B, Class H  Material Body Brass (C37) Base Aluminum Seal NBR, FKM, EPDM Normally closed (N.C.) Normally open (N.O.) Common (COM.)  Valve Common SUP/EXH type  Base 1/8 1/4 1/4 3/8 1/4 3/8 181 VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH VDW VQ LVM VCA VCB VCL VCS VCW