【DO!BOOK・ページリンク】
vx3_old_en   5 / 27

BOOKをみる

10秒後にBOOKのページに移動します


Standard Specifications Solenoid Coil Specifications VX31 VX32 VX33 Model 4.5 7 10.5 Power consumption (W) 45 45 60 Temperature rise (°C) Note) DC Specification VX31 VX32 VX33 Model 7 9.5 12 Apparent power (VA). Temperature rise (°C) Note) AC Specification (Class B coil, Built-in full-wave rectifier type) VX31 VX32 VX33 Model Apparent power (VA) Energized 50 60 50 60 50 60 33 28 65 55 94 79 14 12 33 27 50 41 65 60 100 95 120 115 Frequency (Hz) Inrush Temperature rise (°C) Note) AC Specification (Class H coil) Note) The values are for an ambient temperature of 20°C and at the rated voltage. Note) The values are for an ambient temperature of 20°C and at the rated voltage. . There is no difference in the frequency and the inrush and energized apparent power, since a rectifying circuit is used in the AC (Class B). 55 60 65 Note) The values are for an ambient temperature of 20°C and at the rated voltage. Common Specifications Valve specifications Coil specifications Valve construction Withstand pressure (MPa) Body material Seal material Enclosure Environment Rated voltage Allowable leakage voltage Coil insulation type Allowable voltage fluctuation Direct operated poppet 3.0 Brass (C37), Stainless steel NBR, FKM, EPDM, PTFE, FFKM Dusttight, Low jetproof (equivalent to IP65). Location without corrosive or explosive gases 24 VDC, 12 VDC ±10% of rated voltage ±5% or less of rated voltage ±20% or less of rated voltage ±2% or less of rated voltage Class B, Class H 100 VAC, 200 VAC, 110 VAC, 220 VAC, 230 VAC, 240 VAC, 48 VAC AC (Class B coil, Built-in full-wave rectifier type) AC (Class H coil) DC AC (Class B coil, Built-in full-wave rectifier type) AC (Class H coil) DC . Electrical entry, Grommet with surge voltage suppressor (GS) has a rating of IP40. For Air /Single Unit ・・・・・・・・・・・・・・・・・・・・・・・ P.184 For Air /Manifold ・・・・・・・・・・・・・・・・・・・・・・・・・・・ P.186 For Water /Single Unit ・・・・・・・・・・・・・・・・・・ P.188 For Oil /Single Unit ・・・・・・・・・・・・・・・・・・・・・・・ P.190 For Oil /Manifold ・・・・・・・・・・・・・・・・・・・・・・・・・・・ P.192 For Steam /Single Unit ・・・・・・・・・・・・・・・・・ P.194 For Vacuum Pad /Single Unit ・・・・・・・ P.196 For Vacuum Pad /Manifold ・・・・・・・・・・・ P.198 Construction ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・ P.200 Dimensions /Single Unit ・・・・・・・・・・・・・・・ P.201 Dimensions /Manifold ・・・・・・・・・・・・・・・・・・・ P.202 Replacement Parts ・・・・・・・・・・・・・・・・・・・・・・ P.203 Contents 182