【DO!BOOK・ページリンク】
vx3_old_en   6 / 27

BOOKをみる

10秒後にBOOKのページに移動します


024 All Options (Single Unit) VX3 1 Option symbol Applicable Fluid Check List Fluid and application Option symbol Nil G M Note 1, 2) V Note 1, 2) Nil G E P A H D N S Q J P B C K Note 1, 2) Main valve poppet Fixed sealant Seal material NBR FKM NBR EPDM FKM FFKM EPDM EPDM FFKM NBR FKM NBR EPDM FKM PTFE EPDM EPDM PTFE Body material/ Shading coil material Note 6) Brass (C37) Stainless steel Stainless steel Brass (C37) Brass (C37) Stainless steel Brass (C37)/Cu Stainless steel/Ag Brass (C37) Stainless steel Brass (C37)/Cu Stainless steel/Ag Brass (C37)/Cu Stainless steel/Ag Stainless steel Stainless steel/Ag Brass (C37) Stainless steel COM. only . . COM. only COM. only, Oil-free Note Guide pin material PPS PPS PPS Stainless steel PPS Stainless steel Stainless steel PPS Stainless steel PPS Stainless steel Coil insulation type Note 4) B B B H B H H B H B Air Water Heated water Oil Note 3) Steam (Max.183°C) Copper-free, Fluorine-free Note 5) Others . If using for other fluids, please consult with SMC. 135 All Options (Manifold). VX3 00 1 Option symbol Fluid and application Option symbol Nil Main valve poppet Fixed sealant Seal material NBR NBR FKM FKM EPDM Body material/ Shading coil material Note 6) Brass (C37) Guide pin material PPS Coil insulation type Note 4) B V Note 1, 2) FKM Brass (C37) PPS B A D B E FKM EPDM Brass (C37) Brass (C37)/Cu Brass (C37) Brass (C37)/Cu PPS Stainless steel PPS Stainless steel B H B H Air Medium vacuum, Non-leak, Oil-free Oil Note 3) Others . Aluminum is only available with the material for a manifold base. .. If using for other fluids, please consult with SMC. Note 1) The leakage amount (10.6 Pa・m3/s) of “V”, “M” options are values when differential pressure is 0.1 MPa. Note 2) “V”, “M” and “K” options are for oil-free treatment. Note 3) The dynamic viscosity of the fluid must not exceed 50 mm2/s. Note 4) Coil insulation type Class H: AC spec. only, Class B/AC spec.: built-in full-wave rectifier type only Note 5) The nuts (non-welded parts) are nickel plated on the Brass (C37) material. Note 6) There is no shading coil attached to DC spec. or Class B/AC spec. Medium vacuum, Non-leak, Oil-free Refer to pages 184, 188, 190, 194, and 196 for specifications and models. Refer to pages 186, 192, and 198 for specifications and models. Direct Operated 3 Port Solenoid Valve Series VX31/32/33 183 VX2 VXD VXZ VXE VXP VXR VXH VXF VX3 VXA VCH VDW VQ LVM VCA VCB VCL VCS VCW