【DO!BOOK・ページリンク】
vx3_old_en   7 / 27

BOOKをみる

10秒後にBOOKのページに移動します


Note) Mass of grommet type. Add 10 g for conduit, 30 g for DIN terminal, and 60 g for conduit terminal type respectively. Also, add 60 g for VX31, 80 g for VX32 and VX33 respectively for bracket option. . Refer to “Glossary of Terms” on page 26, for details on the max. operating pressure differential and the max. system pressure. Model / Valve Specifications Fluid and Ambient Temperature Valve Leakage Rate Power source AC DC Ambient temperature (°C) .20 to 60 .20 to 40 Nil, G Fluid temperature (°C) Solenoid valve option (symbol) .10 Note) to 60 .10 Note) to 60 V, M .10 Note) to 40 .10 Note) to 40 Note) The leakage amount (10.6 Pa・m3/sec) for the “V” and “M” option are values when the differential pressure is 0.1 MPa. Note) Dew point temperature: .10°C or less NBR, FKM From 0 to less than 1 MPa 1 MPa or more 1 cm3/min or less 2 cm3/min or less Air Non-leak, Medium vacuum Note) 10.6 Pa・m3/sec or less Seal material Max. operating pressure differential Leakage rate Port size Model Orifice diameter (mmo) N.O. COM. Max. operating pressure differential (MPa) Mass (g) Note) 1.5 2.2 3 1.5 2.2 3 4 2.2 3 4 VX311-01 VX312-01 VX313-01 VX311-02 VX312-02 VX322-02 VX332-02 VX313-02 VX323-02 VX333-02 VX324-02 VX334-02 VX322-03 VX332-03 VX323-03 VX333-03 VX324-03 VX334-03 1 0.5 0.3 1 0.5 1 1.6 0.3 0.5 0.9 0.25 0.4 1 1.6 0.5 0.9 0.25 0.4 N.C. 1 0.7 0.3 1 0.7 1.2 1.6 0.3 0.6 1 0.3 0.5 1.2 1.6 0.6 1 0.3 0.5 0.7 0.4 0.2 0.7 0.4 0.7 1 0.2 0.3 0.6 0.2 0.3 0.7 1 0.3 0.6 0.2 0.3 Max. system pressure (MPa) 2.0 380 1/8 (6A) 1/4 (8A) 3/8 (10A) 0.29 0.60 0.82 0.29 0.60 0.64 0.82 1.1 1.6 0.64 1.1 1.6 C[dm3/(s・bar)] 0.08 0.15 0.20 0.08 0.15 0.17 0.20 0.27 0.38 0.17 0.27 0.38 Cv 0.32 0.25 0.20 0.32 0.25 0.40 0.20 0.25 0.20 0.40 0.25 0.20 b Flow characteristics 530 730 380 530 730 530 730 530 730 530 730 530 730 N.C. 2 1 3 Passage symbol N.O. 2 1 3 Passage symbol COM. 2 1 3 Passage symbol Internal Leakage / External Leakage (Inert gas, Non-leak, Medium vacuum) For Air /Single Unit Series VX31/32/33 184