【DO!BOOK・ページリンク】
xsa_en   2 / 6

BOOKをみる

10秒後にBOOKのページに移動します


CE-compliant Nil Q . CE-compliant How to Order Normally closed high vacuum straight solenoid valve Solenoid size Electrical entry Voltage Orifice symbol Fitting size 2 3 1/4 B 3/8 B V S VCRR SwagelokR 1 2 No.1 No.2 3 No.3 1 2 o2 o3 3 o4.5 4 o6 1 5 100 VAC (With rectifier) CE-compliant .  24 VDC 6 12 VDC 9 Other (6 VDC, 48 VDC) Fitting Type G C Grommet Conduit T Terminal D DIN terminal Spacer Nil A None With spacer Electrical options Nil S None With surge voltage suppressor L With light Z With light/Surge voltage suppressor Series XSA Normally Closed Type High Vacuum Straight Solenoid Valve . Refer to Table w below for applications. . Refer to Table w below for applications. . Refer to table q below for applications. . Refer to table q below for applications. . Refer to Table w below for applications. Table w: Voltage, Electrical entry, Electrical options Electrical entry D, T . .  S .  L, Z .  . 1 (100 V) 5 (24 V) 6 (12 V) AC DC Electrical options G .  G S .  C . .  Table e: Spacer part nos. Model XSA1 XSA2 XSA3 Part No. XSA122-8-4 XSA232-8-4 Table q: Model, Fitting size, Orifice Solenoid valve model (Fitting size) Orifice symbol (Diameter) 1 (o2)  . . . 2 (o3)  . . 3 (o4.5) .  . 4 (o6) . . .  XSA1 2 (1/4) . . . XSA2 . 2 (1/4) . . XSA3 . . 2 (1/4) 3 (3/8) [Option] XSA 1 1 2 S 5 G . VCRR Fitting and SwagelokR Fitting are registered trademarks of the Swagelok Company. . Refer to Table e below in case spacers only are required separately. 29