【DO!BOOK・ページリンク】
12-e597-ruburi   10 / 11

BOOKをみる

10秒後にBOOKのページに移動します


Holder (Lube-retainer built-in part) Compact Guide Cylinder with Stable Lubrication Function (Lube-retainer) Series MGP o20, o25, o32, o40, o50, o63, o80, o100 How to Order Dimensions (Dimensions are the same as the standard model.) Compact guide cylinder Z Bearing type M Slide bearing L Ball bushing Bore size 20 20 mm 25 25 mm 32 32 mm 40 40 mm 50 50 mm 63 63 mm 80 80 mm 100 100 mm Compact guide cylinder With stable lubrication function (Lube-retainer) M 25 30 Specifications Bore size (mm) 20 25 32 40 50 63 80 100 Minimum operating pressure 0.15 MPa Other specifications Same as the standard model Dimensions See right side MGP M Number of auto switches Nil 2 pcs. S 1 pc. n n pcs. Auto switch Nil Without auto switch (Built-in magnet) . Applicable auto switch is the same as for the standard model. Cylinder stroke Bore size (mm) Standard stroke (mm) 20, 25 20, 30, 40, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 32 to 100 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 . Intermediate strokes are the same as standard model. Port thread type Nil Rc TN NPT TF G RoHS M9BW 8 A