【DO!BOOK・ページリンク】
12-e597-ruburi   11 / 11

BOOKをみる

10秒後にBOOKのページに移動します


SS (48 + ST) 16 5 13 25.5 SS L K L R Dual Rod Cylinder with Stable Lubrication Function (Lub-retainer) Series CXS o6, o10, o15, o20, o25, o32 How to Order Dimensions (Dimensions other than those shown below are the same as the standard model.) CXS Bearing type M Slide bearing L Ball bushing bearing Number of auto switches Nil 2 pcs. S 1 pc. n n pcs. M 20 100 Y7BW Specifications Bore size (mm) 6 10 15 20 25 32 Minimum operating pressure 0.2 MPa 0.15 MPa 0.1 MPa Piston speed 50 to 300 mm/s 50 to 800 mm/s 50 to 700 mm/s 50 to 600 mm/s Other specifications Same as the standard model Dimensions See below Auto switch Nil Without auto switch (Built-in magnet) . Applicable auto switch is the same as for the standard model. Bore size/Standard stroke Bore size (mm) Standard stroke (mm) 6 10, 20, 30, 40, 50 10 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75 15, 20 25, 32 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75, 80, 90, 100 M With stable lubrication function (Lub-retainer) (mm) SS 10 15 20 25 30 35 40 45 50 60 70 75 80 90 100 CXSョ10 70 75 80 85 90 95 100 105 110 120 130 135 . . . CXSョ15 76 81 86 91 96 101 106 111 116 126 136 141 146 156 166 CXSョ20 86 91 96 101 106 111 116 121 126 136 146 151 156 166 176 CXSョ25 88 93 98 103 108 113 118 123 128 138 148 153 158 168 178 CXSョ32 102 107 112 117 122 127 132 137 142 152 162 167 172 182 192 Model Symbol Stroke CXSョ6 CXSョ10 to 32 RoHS (mm) Model K L R CXSョ10 4 25 35 CXSョ15 3 36 44.5 CXSョ20 6 36 50.5 CXSョ25 6 36 52 CXSョ32 4 40 66 9