【DO!BOOK・ページリンク】
12-e597-ruburi   4 / 11

BOOKをみる

10秒後にBOOKのページに移動します


GA 2 x P Air Cylinder with Stable Lubrication Function (Lub-retainer) Standard: Double Acting, Single Rod Series CG1 o20, o25, o32, o40, o50, o63, o80, o100 How to Order With stable lubrication function (Lub-retainer) With auto switch (Built-in magnet) Mounting B Basic Z * Basic (without trunnion mounting female thread) L Axial foot F Rod flange G Head flange T * Head trunnion D Clevis . Not available for o80 or o100. . Mounting bracket is shipped together with the product, but not assembled. . The cylinder for F, G, L, D mounting types is Z: Basic (without trunnion mounting female thread). Cylinder stroke Bore size (mm) Standard stroke (mm) Note) 20 25, 50, 75, 100, 125, 150, 200 25 25, 50, 75, 100, 125, 150, 200, 250, 300 32 40 50, 63 80 100 Note) Manufacture of intermediate strokes in 1 mm intervals is possible. (Spacers are not used.) Produced upon receipt of order. Number of auto switches Nil 2 pcs. S 1 pc. n n pcs. Auto switch Nil Without auto switch . Applicable auto switch is the same as for the standard model. Rod end bracket Nil None V Single knuckle joint W Double knuckle joint . No bracket is provided for the female rod end type. . Rod end bracket is shipped together with the product, but not assembled. . A knuckle joint pin is not provided with the single knuckle joint. With auto switch CDG1 D N 20 M 100 Z N W M9BW CG1 B N 20 M 100 Z Rod end thread Nil Male rod end F Female rod end Specifications Bore size (mm) 20 25 32 40 50 63 80 100 Minimum operating pressure 0.1 MPa Other specifications Same as the standard model Dimensions See below Bore size 20 20 mm 25 25 mm 32 32 mm 40 40 mm 50 50 mm 63 63 mm 80 80 mm 100 100 mm RoHS (mm) Bore size GA P 20 14 M5 x 0.8 25 13 M5 x 0.8 32 (12) (Rc 1/8) 40 (13) (Rc 1/8) 50 (14) (Rc 1/4) 63 (14) (Rc 1/4) 80 (20) (Rc 3/8) 100 (20) (Rc 1/2) . When female thread is used, use a washer, etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. ( ): Same as the standard model. . The mounting dimensions of the mounting bracket are the same as the standard model. Pivot bracket Nil None N Pivot bracket is shipped together with the product, but not assembled. . Only for D, T mounting types . Pivot bracket is shipped together with the product, but not assembled. Dimensions (Dimensions other than those shown below are the same as the standard model.) . No trunnion mounting female thread is provided on the rod side. (For B: Basic) V 2