【DO!BOOK・ページリンク】
12-e597-ruburi   5 / 11

BOOKをみる

10秒後にBOOKのページに移動します


Air Cylinder with Stable Lubrication Function (Lub-retainer) Standard: Double Acting, Single Rod Series CA2 o40, o50, o63, o80, o100 oe f RoHS With stable lubrication function (Lub-retainer) With auto switch (Built-in magnet) Mounting B Basic L Axial foot F Rod flange G Head flange C Single clevis D Double clevis T Center trunnion Cylinder stroke Bore size (mm) Standard stroke (mm). Long stroke (L and F only) (mm) 40 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 800 50, 63 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 1200 80, 100 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 o80 : 1400 o100: 1500 . Intermediate strokes not listed above are produced upon receipt of order. Bracket 1 Nil Without bracket N Pivot bracket . Only for D, T mounting types . Pivot bracket is shipped together with the product, but not assembled. Number of auto switches Nil 2 pcs. S 1 pc. 3 3 pcs. n n pcs. Auto switch Nil Without auto switch . Applicable auto switch is the same as for the standard model. Bracket 2 Nil Without bracket V Single knuckle joint W Double knuckle joint . A knuckle joint pin is not provided with the single knuckle joint. . Rod end bracket is shipped together with the product, but not assembled. Made to Order Symbol Specifications -XAョ Change of rod end shape -XC7 Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel -XC14 Change of trunnion bracket mounting position -XC15 Change of tie-rod length Bore size 40 40 mm 50 50 mm 63 63 mm 80 80 mm 100 100 mm How to Order With auto switch CDA2 D 50 M 100 Z N W M9BW CA2 L 50 M 100 Z (mm) Bore size oe f 40 26 13.5 50 30 12.5 63 30 12.5 80 36 16.5 100 42 16 . The mounting dimensions of the mounting bracket are the same as the standard model. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDA2L40M-100Z Dimensions (Dimensions other than those shown below are the same as the standard model.) Specifications Bore size (mm) 40 50 63 80 100 Minimum operating pressure 0.1 MPa Other specifications Same as the standard model Dimensions See below A 3