【DO!BOOK・ページリンク】
12-e597-ruburi   6 / 11

BOOKをみる

10秒後にBOOKのページに移動します


Compact Cylinder with Stable Lubrication Function (Lub-retainer) Standard: Double Acting, Single Rod Series CQS o20, o25 DM: Rod end male thread oT 1 oT (Flat washer 4 pcs.) 1 RoHS (mm) Bore size Standard stroke T 20 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 15 25 18 . The mounting dimensions of the mounting bracket are the same as the standard model. How to Order With stable lubrication function (Lub-retainer) With auto switch (Built-in magnet) Mounting B Through-hole/Both ends tapped common (Standard) L Foot LC Compact foot F Rod side flange G Head side flange D Double clevis . Mounting brackets are shipped together, (but not assembled). Cylinder stroke Bore size (mm) Standard stroke (mm) 20 5, 10, 15, 20, 25, 25 30, 35, 40, 45, 50 Number of auto switches Nil 2 pcs. S 1 pc. n n pcs. Auto switch Nil Without auto switch . Applicable auto switch is the same as for the standard model. Body option Nil Standard M Rod end male thread F Boss on head end . Combination of body options (FM) is available. Bore size 20 20 mm 25 25 mm With auto switch CDQS B 20 M 30 D M9BW Action D Double acting Specifications Bore size (mm) 20 25 Minimum operating pressure 0.1 MPa Other specifications Same as the standard model Dimensions See below Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQSL25M-30D Dimensions (Dimensions other than those shown below are the same as the standard model.) Mounting Bracket Part No. Bore size (mm) Foot Compact foot Flange 20 CQS-LM020 CQS-LCM020 CQS-FM020 25 CQS-LM025 CQS-LCM025 CQS-FM025 . The double clevis type is the same as the standard model. . When ordering foot and compact foot brackets, order 2 pieces per cylinder. 4