【DO!BOOK・ページリンク】
12-e597-ruburi   7 / 11

BOOKをみる

10秒後にBOOKのページに移動します


Compact Cylinder with Stable Lubrication Function (Lub-retainer) Standard: Double Acting, Single Rod Series CQ2 o32, o40, o50, o63, o80, o100 DMZ: Rod end male thread T1 T1 C1 X oTh9 oTh9 How to Order With stable lubrication function (Lub-retainer) With auto switch (Built-in magnet) Mounting B Through-hole (Standard) A Both ends tapped L Foot LC Compact foot F Rod flange G Head flange D Double clevis . Mounting brackets are shipped together, (but not assembled). Cylinder stroke Bore size (mm) Standard stroke (mm) 32, 40 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 50 to 100 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 Number of auto switches Nil 2 pcs. S 1 pc. n n pcs. Auto switch Nil Without auto switch . Applicable auto switch is the same as for the standard model. Rod end bracket Nil None D Simple joint A type + Joint E Simple joint B type + Joint V Single knuckle joint W Double knuckle joint . The single knuckle joint and double knuckle joint cannot be mounted for the rod end female thread. . A knuckle joint pin is not provided with the single knuckle joint. . The simple joint A and B types cannot be mounted for the rod end male thread. . Rod end bracket is shipped together with the product, but not assembled. Body option Nil Standard (Rod end female thread) F With boss on head end M Rod end male thread . Combination of body options (FM) is available. Mounting bolt Nil None L Shipped together . Mounting bolt is shipped together only when the mounting bracket is “B”. . Mounting bolt size is the same as the standard model. . Mounting bolt is shipped together. With auto switch CDQ2 B 32 M 30 D M Z L W Auto switch mounting groove Z o32 to o100 4 surfaces Specifications Bore size (mm) 32 40 50 63 80 100 Minimum operating pressure 0.1 MPa Other specifications Same as the standard model Dimensions See below Bore size 32 32 mm 40 40 mm 50 50 mm 63 63 mm 80 80 mm 100 100 mm (mm) Bore size T T1 C1 X 32 22 1 20.5 23.5 40 28 1 20.5 23.5 50 35 2 24 26.5 63 35 2 24 26.5 80 . . 32.5 35.5 100 . . 32.5 35.5 . The mounting dimensions of the mounting bracket are the same as the standard model. Action D Double acting Dimensions (Dimensions other than those shown below are the same as the standard model.) o32 to o100 RoHS M9BW 5