【DO!BOOK・ページリンク】
12-e597-ruburi   8 / 11

BOOKをみる

10秒後にBOOKのページに移動します


Air Slide Table with Stable Lubrication Function (Lub-retainer) Double Ported Type Series MXQョA o6, o8, o12, o16, o20, o25 Bore size (mm) 6 8 12 16 20 25 Minimum operating pressure Without adjuster Rubber stopper 0.15 MPa Shock absorber . . Metal stopper with bumper . 0.3 MPa 0.3 MPa 0.2 MPa 0.2 MPa 0.2 MPa Other specifications Same as the standard model Dimensions Refer to next page. Bore size Body option: Double ported type Standard stroke (mm) A 6 10, 20, 30, 40, 50 8 10, 20, 30, 40, 50, 75 12 10, 20, 30, 40, 50, 75, 100 16 10, 20, 30, 40, 50, 75, 100, 125 20 10, 20, 30, 40, 50, 75, 100, 125, 150 25 10, 20, 30, 40, 50, 75, 100, 125, 150 RoHS How to Order Auto switch Nil Without auto switch . Refer to Best Pneumatics No. 3 for applicable auto switches. Number of auto switches Nil 2 pcs. S 1 pc. n n pcs. MXQ 12 AM 30 ZA M9BW With stable lubrication function (Lub-retainer) Adjuster option combinations Symbol Adjuster type Adjuster mounting position Note 1) Extension stroke end Retraction stroke end Z Without adjuster ZA Metal stopper with bumper (Not available for o6) V V ZB V ZC V ZD Rubber stopper V V ZE V ZF V ZG Shock absorber (RJ) (Not available for o6 and o8) V V ZH V ZJ V ZN Shorter total length type Note 2) Without adjuster ZP Rubber stopper V ZQ Shock absorber (RJ) (Not available for o6 and o8) V ZS Metal stopper with bumper (Not available for o6) V Note 1) V: Shipped together with the product, but not assembled. Without any symbols for the adjuster mounting position, the adjuster can be mounted afterward. Note 2) Extension stroke end adjuster mounting holes are removed to reduce the total length. As the total length is reduced by removing the extension stroke end adjuster mounting holes, an extension stroke end adjuster cannot be mounted afterward. (Retraction stroke end adjuster can be mounted afterward.) Port Switch mounting groove Two auto switch mounting grooves Auto switch mounting groove Switch mounting Port groove Port Switch mounting groove Switch mounting Port groove Adjuster Mounting Position Retraction stroke end adjuster Extension stroke end adjuster Extend Retract Shorter total length type Extension stroke end adjuster mounting part is cut off to reduce the total length of the table. Specifications 6