【DO!BOOK・ページリンク】
12-e601-lefs   12 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Specifications Servo Motor (24 VDC) Model LEFS16A LEFS25A Actuator specifications Stroke [mm] Note 1) 100, 200, 300, 400 100, 200, 300 400, 500, 600 Work load [kg] Note 2) Horizontal 7 10 11 18 Vertical 2 4 2.5 5 Speed [mm/s] Note 2) 10 to 500 5 to 250 12 to 500 6 to 250 Max. acceleration/deceleration [mm/s2] 3,000 Positioning repeatability [mm] ±0.02 Lead [mm] 10 5 12 6 Impact/Vibration resistance [m/s2] Note 3) 50/20 Actuation type Ball screw + Belt Guide type Linear guide Operating temperature range [°C] 5 to 40 Operating humidity range [%RH] 90 or less (No condensation) Electric specifications Motor size ョ28 ョ42 Motor output [W] 30 36 Motor type Servo motor (24 VDC) Encoder Incremental A/B (800 pulse/rotation)/Z phase Rated voltage [V] 24 VDC ±10% Power consumption [W] Note 4) 63 102 Standby power consumption when operating [W] Note 5) Horizontal 4/Vertical 9 Horizontal 4/Vertical 9 Max. instantaneous power consumption [W] Note 6) 70 113 Lock unit specifications Type Note 7) Non-magnetizing lock Holding force [N] 20 39 78 157 Power consumption [W] Note 8) 2.9 5 Rated voltage [V] 24 VDC ±10% Note 1) Consult with SMC for non-standard strokes as they are produced as special orders. Note 2) For details, check “Speed.Work Load Graph (Guide)” on page 3. Furthermore, if the cable length exceeds 5 m, then it will decrease by up to 10% for each 5 m. Note 3) Impact resistance: No malfunction occurred when the actuator was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Vibration resistance: No malfunction occurred in a test ranging between 45 to 2000 Hz. Test was performed in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Note 4) The power consumption (including the controller) is for when the actuator is operating. Note 5) The standby power consumption when operating (including the controller) is for when the actuator is stopped in the set position during the operation. Note 6) The maximum instantaneous power consumption (including the controller) is for when the actuator is operating. This value can be used for the selection of the power supply. Note 7) With lock only Note 8) For an actuator with lock, add the power consumption for the lock. Weight Model LEFS40 Stroke [mm] 200 300 400 500 600 700 800 900 1000 Product weight [kg] 5.50 6.06 6.62 7.18 7.74 8.30 8.86 9.42 9.98 Additional weight with lock [kg] 0.47 Model LEFS16 Stroke [mm] 100 200 300 400 Product weight [kg] 0.85 1.00 1.15 1.30 Additional weight with lock [kg] 0.09 Model LEFS25 Stroke [mm] 100 200 300 400 500 600 Product weight [kg] 1.79 2.07 2.35 2.63 2.91 3.19 Additional weight with lock [kg] 0.22 Model LEFS32 Stroke [mm] 100 200 300 400 500 600 700 800 Product weight [kg] 3.23 3.63 4.03 4.43 4.83 5.23 5.63 6.03 Additional weight with lock [kg] 0.46 10 Electric Actuator/Slider Type Motor Parallel Type Series LEFS A