【DO!BOOK・ページリンク】
12-e601-lefs   14 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Connector Motor cable Lock cable With lock: LEFS16ョョ-ョB Motor mounting position: Left side parallel LEFS16Lョ Motor mounting position: Right side parallel LEFS16Rョ 8 o3H9 ( ) depth 3 + 0.025 0 3H9 ( ) depth 3 3H9 ( ) depth 3 + 0.025 0 Motor cable (2 x o5) Cable length . 250 108 121.9 65 (2.4) 65 Cable length . 400 7.5 Lock cable (o3.3) 24 24 20 20 20 15 15 20 Body mounting reference plane Note 1) 39.4 4 x M4 x 0.7 thread depth 6.4 65 66.5 80.5 (2.4) 77.5 Cable length . 250 28 7.5 72 40 24 3.5 (L) A (Table traveling distance) Note 2) 37 Stroke 7 (37) (41) [39] Note 4) (4) [2] Note 4) [Origin] Note 4) Origin Note 3) 29.5 39 [(41)] Note 4) 2 [4] Note 4) 40 33 34 40 B D x 100 (= E) 100 n x o3.5 4 40 33 40 27 35 (7.5) 20 6 M4 x 0.7 5.5 thread depth 7 (F.G. terminal) 77.5 35 39.2 77.5 39.2 35 Step motor Servo motor + 0.025 0 Dimensions: Ball Screw Drive LEFS16 (mm) Model L A B n D E LEFS16ョョ-100ョ-ョョョョョ 216.5 106 180 4 . . LEFS16ョョ-200ョ-ョョョョョ 316.5 206 280 6 2 200 LEFS16ョョ-300ョ-ョョョョョ 416.5 306 380 8 3 300 LEFS16ョョ-400ョ-ョョョョョ 516.5 406 480 10 4 400 Note 1) When mounting the actuator using the body mounting reference plane, set the height of the opposite surface or pin to be 2 mm or more. (Recommended height 5 mm) Note 2) Distance within which the table can move when it returns to origin. Make sure a workpiece mounted on the table does not interfere with the workpieces and facilities around the table. Note 3) Position after return to origin. Note 4) The number in brackets indicates when the direction of return to origin has changed. 12 Electric Actuator/Slider Type Motor Parallel Type Series LEFS