【DO!BOOK・ページリンク】
12-e601-lefs   15 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Body mounting reference plane Note 1) With lock: LEFS25ョョ-ョB Motor mounting position: Left side parallel LEFS25Lョ Motor mounting position: Right side parallel LEFS25Rョ Connector Motor cable Lock cable o3H9 ( ) depth 3 3H9 ( ) depth 3 + 0.025 0 3H9 ( ) depth 3 + 0.025 0 24 24 20 20 20 15 20 15 Cable length . 400 65 Lock cable (o3.5) Motor cable (2 x o5) Cable length . 250 109 125.5 65 (2.4) 7.5 47 46 106 106 46 47 38 106 Cable length . 250 7.5 Motor cable (2 x o5) 68.5 85 (2.4) 65 4 x M5 x 0.8 thread depth 8.5 50 (102) 64 45 3.5 L A (Table traveling distance) Note 2) Stroke 52 40.5 54 [(56)] Note 4) 2 [(4)] Note 4) 10 (52) (56) [54] Note 4) (4) [2] Note 4) [Origin] Note 4) Origin Note 3) 38.5 48 M4 x 0.7 thread depth 8 (F.G. terminal) 48 24 58 46 38 45.9 (7.5) 6.5 6 n x o4.5 120 D x 120 (= E) B 35 48 10 4 Step motor Servo motor + 0.025 0 Dimensions: Ball Screw Drive Motor right side parallel type: LEFS25R (mm) Model L A B n D E LEFS25ョョ-100ョ-ョョョョョ 260.5 106 210 4 . . LEFS25ョョ-200ョ-ョョョョョ 360.5 206 310 6 2 240 LEFS25ョョ-300ョ-ョョョョョ 460.5 306 410 8 3 360 LEFS25ョョ-400ョ-ョョョョョ 560.5 406 510 8 3 360 LEFS25ョョ-500ョ-ョョョョョ 660.5 506 610 10 4 480 LEFS25ョョ-600ョ-ョョョョョ 760.5 606 710 12 5 600 Note 1) When mounting the actuator using the body mounting reference plane, set the height of the opposite surface or pin to be 3 mm or more. (Recommended height 5 mm) Note 2) Distance within which the table can move when it returns to origin. Make sure a workpiece mounted on the table does not interfere with the workpieces and facilities around the table. Note 3) Position after return to origin. Note 4) The number in brackets indicates when the direction of return to origin has changed. 13 Series LEFS