【DO!BOOK・ページリンク】
12-e601-lefs   16 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Body mounting reference plane Note 1) Motor mounting position: Left side parallel LEFS32Lョ With lock: LEFS32ョョ-ョB Motor mounting position: Right side parallel LEFS32Rョ Connector Motor cable Lock cable 20 20 20 15 o5H9 ( ) depth 8 (Depth of counterbore 3) + 0.030 0 5H9 ( ) depth 8 (Depth of counterbore 3) + 0.030 0 5H9 ( ) depth 5 + 0.030 0 132.5 132.5 60 62 60 62 Motor cable (2 x o5) 7.5 65 Cable length . 400 Lock cable (o3.5) 116.5 137 65 (2.4) Cable length . 250 4 x M6 x 1 thread depth 12.5 (Depth of counterbore 3) Motor cable (2 x o5) 132.5 Cable length . 250 44 7.5 73.5 94 (2.4) 65 60 5.5 122 70 42 L 10 (62) A (Table traveling distance) Note 2) 62 55 Stroke 64 [(66)] Note 4) [Origin] Note 4) Origin Note 3) (66) [64] Note 4) 4 [2] Note 4) 2 [4] Note 4) 46.8 63 3 30 (63) 6.5 M4 x 0.7 7.5 thread depth 8 (F.G. terminal) 59.9 59.9 48 70 (7.5) 60 n x o5.5 150 D x 150 (= E) B 6 15 15 Dimensions: Ball Screw Drive Motor right side parallel type: LEFS32R (mm) Model L A B n D E LEFS32ョョ-100ョ-ョョョョョ 295 106 230 4 . . LEFS32ョョ-200ョ-ョョョョョ 395 206 330 6 2 300 LEFS32ョョ-300ョ-ョョョョョ 495 306 430 6 2 300 LEFS32ョョ-400ョ-ョョョョョ 595 406 530 8 3 450 LEFS32ョョ-500ョ-ョョョョョ 695 506 630 10 4 600 LEFS32ョョ-600ョ-ョョョョョ 795 606 730 10 4 600 LEFS32ョョ-700ョ-ョョョョョ 895 706 830 12 5 750 LEFS32ョョ-800ョ-ョョョョョ 995 806 930 14 6 900 Note 1) When mounting the actuator using the body mounting reference plane, set the height of the opposite surface or pin to be 3 mm or more. (Recommended height 5 mm) Note 2) Distance within which the table can move when it returns to origin. Make sure a workpiece mounted on the table does not interfere with the workpieces and facilities around the table. Note 3) Position after return to origin. Note 4) The number in brackets indicates when the direction of return to origin has changed. 14 Electric Actuator/Slider Type Motor Parallel Type Series LEFS