【DO!BOOK・ページリンク】
12-e601-lefs   17 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Connector With lock: LEFS40ョョ-ョB Motor cable Lock cable Motor mounting position: Left side parallel LEFS40Lョ Motor mounting position: Right side parallel LEFS40Rョ 65 o6H9 ( ) depth 7 + 0.030 0 6H9 ( ) depth 7 + 0.030 0 6H9 ( ) depth 6 + 0.030 0 153 60 64 153 64 60 20 20 20 15 Cable length . 400 7.5 Lock cable (o3.3) (2.4) 138.5 164.5 Cable length . 250 Motor cable (2 x o5) 65 65 4 x M8 x 1.25 thread depth 13 Body mounting reference plane Note 1) 74 95.5 121.5 153 Cable length . 250 58 7.5 (2.4) 7 (170) 106 60 L 86 A (Table traveling distance) Note 2) Stroke 86 62.4 (90) [88] Note 4) 88 [(90)] Note 4) 13 (4) [2] Note 4) Origin Note 3) 2 [(4)] Note 4) 68 31 61 90 60 60 (7.5) 8 M4 x 0.7 8 thread depth 8 (F.G. terminal) B D x 150 (= E) 150 60 76 15 7 n x o6.6 [Origin] Note 4) Dimensions: Ball Screw Drive (mm) Model L A B n D E LEFS40ョョ-200-ョョョョョ 453.4 206 378 6 2 300 LEFS40ョョ-300-ョョョョョ 553.4 306 478 6 2 300 LEFS40ョョ-400-ョョョョョ 653.4 406 578 8 3 450 LEFS40ョョ-500-ョョョョョ 753.4 506 678 10 4 600 LEFS40ョョ-600-ョョョョョ 853.4 606 778 10 4 600 LEFS40ョョ-700-ョョョョョ 953.4 706 878 12 5 750 LEFS40ョョ-800-ョョョョョ 1053.4 806 978 14 6 900 LEFS40ョョ-900-ョョョョョ 1153.4 906 1078 14 6 900 LEFS40ョョ-1000-ョョョョョ 1253.4 1006 1178 16 7 1050 Motor right side parallel type: LEFS40R Note 1) When mounting the actuator using the body mounting reference plane, set the height of the opposite surface or pin to be 3 mm or more. (Recommended height 5 mm) Note 2) Distance within which the table can move when it returns to origin. Make sure a workpiece mounted on the table does not interfere with the workpieces and facilities around the table. Note 3) Position after return to origin. Note 4) The number in brackets indicates when the direction of return to origin has changed. 15 Series LEFS