【DO!BOOK・ページリンク】
12-e601-lefs   27 / 29

BOOKをみる

10秒後にBOOKのページに移動します


o3H9 ( ) depth 3 + 0.025 0 3H9 ( ) depth 3 + 0.025 0 3H9 ( ) depth 3 + 0.025 0 Motor mounting position: Left side parallel LEFS25LSョョ Motor mounting position: Right side parallel LEFS25RSョョ With lock: LEFS25ョSョョ-ョB Lock cable (o4.5) Encoder cable (o7) Motor cable (o6) 153 135 (2.4) 15.8 46 58 38 24 48 (14.1) 44.8 6.5 M4 x 0.7 6 thread depth 8 (F.G. terminal) 106 106 46 47 46 47 50 4 x M5 x 0.8 thread depth 8.5 93.4 111.9 (2.4) 38 106 14.1 ( 102) 64 45 3.5 L A (Table traveling distance) Stroke (52) (56) 52 40.5 (54) Stroke end of the motor side (4) Z phase detecting position: 2 ± 1 Note 2) 10 48 38.5 B D x 120 (= E) 35 120 n x o4.5 10 4 48 Body mounting reference plane Note 1) Dimensions: Ball Screw Drive Motor right side parallel type: LEFS25R Note 1) When mounting the actuator using the body mounting reference plane, set the height of the opposite surface or pin to be 3 mm or more. (Recommended height 5 mm) Note 2) The Z phase first detecting position from the stroke end of the motor side. Consult with SMC for adjusting the Z phase detecting position at the stroke end of the end side. (mm) Model L A B n D E LEFS25ョSョョ-100ョ-ョョョョョ 260.5 106 210 4 . . LEFS25ョSョョ-200ョ-ョョョョョ 360.5 206 310 6 2 240 LEFS25ョSョョ-300ョ-ョョョョョ 460.5 306 410 8 3 360 LEFS25ョSョョ-400ョ-ョョョョョ 560.5 406 510 8 3 360 LEFS25ョSョョ-500ョ-ョョョョョ 660.5 506 610 10 4 480 LEFS25ョSョョ-600ョ-ョョョョョ 760.5 606 710 12 5 600 25 Series LEFS