【DO!BOOK・ページリンク】
12-e601-lefs   28 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Motor mounting position: Left side parallel LEFS32LSョョ Motor mounting position: Right side parallel LEFS32RSョョ With lock: LEFS32ョSョョ-ョB o5H9 ( ) depth 8 (Depth of counterbore 3) + 0.030 0 5H9 ( ) depth 8 (Depth of counterbore 3) + 0.030 0 5H9 ( ) depth 5 + 0.030 0 Encoder cable (o7) Lock cable (o4.5) Motor cable (o6) 127.1 149.6 (2.4) 17.1 (63) 30 60 48 70 60 17.1 6.5 M4 x 0.7 7.5 thread depth 8 (F.G. terminal) 60 62 60 62 132.5 132.5 Encoder cable (o7) Motor cable (o6) Encoder cable (o7) Motor cable (o6) 87.6 110.1 44 132.5 (2.4) 17.1 4 x M6 x 1 thread depth 12.5 (Depth of counterbore 3) 122 70 42 5.5 60 L A (Table traveling distance) 62 55 (66) Stroke (64) 10 (62) (4) Stroke end of the motor side Z phase detecting position: 2 ± 1 Note 2) 3 63 46.8 B D x 150 (= E) 60 150 n x o5.5 6 15 15 Body mounting reference plane Note 1) Dimensions: Ball Screw Drive Motor right side parallel type: LEFS32R (mm) Model L A B n D E LEFS32ョSョョ-100ョ-ョョョョ 295 106 230 4 . . LEFS32ョSョョ-200ョ-ョョョョ 395 206 330 6 2 300 LEFS32ョSョョ-300ョ-ョョョョ 495 306 430 6 2 300 LEFS32ョSョョ-400ョ-ョョョョ 595 406 530 8 3 450 LEFS32ョSョョ-500ョ-ョョョョ 695 506 630 10 4 600 LEFS32ョSョョ-600ョ-ョョョョ 795 606 730 10 4 600 LEFS32ョSョョ-700ョ-ョョョョ 895 706 830 12 5 750 LEFS32ョSョョ-800ョ-ョョョョ 995 806 930 14 6 900 Note 1) When mounting the actuator using the body mounting reference plane, set the height of the opposite surface or pin to be 3 mm or more. (Recommended height 5 mm) Note 2) The Z phase first detecting position from the stroke end of the motor side. Consult with SMC for adjusting the Z phase detecting position at the stroke end of the end side. 26 Electric Actuator/Slider Type Motor Parallel Type Series LEFS