【DO!BOOK・ページリンク】
12-e601-lefs   29 / 29

BOOKをみる

10秒後にBOOKのページに移動します


o6H9 ( ) depth 7 + 0.030 0 6H9 ( ) depth 7 + 0.030 0 6H9 ( ) depth 6 + 0.030 Motor mounting position: Left side parallel 0 LEFS40LSョョ Motor mounting position: Right side parallel LEFS40RSョョ With lock: LEFS40ョSョョ-ョB Lock cable (o4.5) Encoder cable (o7) Motor cable (o6) 149 177 (2.4) 17.1 Encoder cable (o7) Encoder cable (o7) Motor cable (o6) Motor cable (o6) 153 153 60 64 60 64 68 31 60 61 90 60 (17.1) M4 x 0.7 thread depth 8 (F.G. terminal) 8 8 4 x M8 x 1.25 thread depth 13 74 137.5 109.5 (2.4) 153 58 17.1 (170) 106 60 7 L (86) A (Table traveling distance) (90) Stroke 86 62.4 (88) 13 (4) Z phase detecting position: 2 ± 1 Note 2) Stroke end of the motor side 68 53.8 B D x 150 (= E) 150 60 15 n x o6.6 7 76 Body mounting reference plane Note 1) Dimensions: Ball Screw Drive Motor right side parallel type: LEFS40R (mm) Model L A B n D E LEFS40ョSョョ-200-ョョョョョ 453.4 206 378 6 2 300 LEFS40ョSョョ-300-ョョョョョ 553.4 306 478 6 2 300 LEFS40ョSョョ-400-ョョョョョ 653.4 406 578 8 3 450 LEFS40ョSョョ-500-ョョョョョ 753.4 506 678 10 4 600 LEFS40ョSョョ-600-ョョョョョ 853.4 606 778 10 4 600 LEFS40ョSョョ-700-ョョョョョ 953.4 706 878 12 5 750 LEFS40ョSョョ-800-ョョョョョ 1053.4 806 978 14 6 900 LEFS40ョSョョ-900-ョョョョョ 1153.4 906 1078 14 6 900 LEFS40ョSョョ-1000-ョョョョョ 1253.4 1006 1178 16 7 1050 Note 1) When mounting the actuator using the body mounting reference plane, set the height of the opposite surface or pin to be 3 mm or more. (Recommended height 5 mm) Note 2) The Z phase first detecting position from the stroke end of the motor side. Consult with SMC for adjusting the Z phase detecting position at the stroke end of the end side. Akihabara UDX 15F, 4-14-1, Sotokanda, Chiyoda-ku, Tokyo 101-0021, JAPAN Phone: 03-5207-8249 Fax: 03-5298-5362 http://www.smcworld.com c 2013 SMC Corporation All Rights Reserved Specifications are subject to change without prior notice and any obligation on the part of the manufacturer. D-G Printing RS 8600KS Printed in Japan. Series LEFS