【DO!BOOK・ページリンク】
12-e601-lefs   2 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Reduced in overall length 蹴educed in height Size Length reduction (mm) Motor mounting position (mm) Parallel In-line 16 80.5 416.5 497 25 75 460.5 535.5 32 87 495 582 40 102.6 553.4 656 . Step motor, Stroke: 300 mm Size Length reduction (mm) Motor mounting position (mm) Parallel In-line 16 6 40 46 25 9.5 48 57.5 32 16 63 79 40 0 68 68 . Step motor Max. work load: 60 kg Positioning repeatability: ±0.02 mm Improved high speed transfer ability Max. speed: 1,000 mm/s High acceleration/deceleration: 20,000 mm/s2 !Pulse input type (For LECSA/B) !With internal absolute encoder (For LECSB/C/S) !Compatible with CC-Link and SSCNET#. Ball Screw Drive Series LEFS Step Motor (Servo/24 VDC) Servo Motor (24 VDC) AC Servo Motor Type Type Type Size: 16, 25, 32, 40 Size: 25, 32, 40 . Not applicable to UL. Electric Actuator/Slider Type Motor Parallel Type RoHS Top surface of table and motor are level. Motor mounting position can be selected from two directions. Table Workpiece Left side parallel Reduced dimension Reduced dimension Parallel Parallel In-line In-line Interference For in-line motor Workpiece Table Workpiece Motor Right side parallel INFORMATION Series LEFS 12-E601