【DO!BOOK・ページリンク】 12-e601-lefs 9 / 29 10秒後にBOOKのページに移動します |
|
Electric Actuator/Slider Type Motor Parallel Type Series LEFS LEFS16, 25, 32, 40 Step Motor (Servo/24 VDC) Servo Motor (24 VDC) How to Order e Motor type Symbol Type Applicable size Compatible controllers/ LEFS16 LEFS25 LEFS32 LEFS40 driver Nil Step motor (Servo/24 VDC) LECP6 LECP1 LECPA A Servo motor (24 VDC) . . LECA6 r Lead [mm] Symbol LEFS16 LEFS25 LEFS32 LEFS40 A 10 12 16 20 B 5 6 8 10 w Motor mounting position R Right side parallel L Left side parallel q Size 16 25 32 40 LEFS 25 q 200 t 6N o S u 1 i R w e B r y 1 !0 !1 t Stroke [mm] 100 100 to to 1000 1000 . Refer to the applicable stroke table. Applicable stroke table 担tandard 100 200 300 400 500 600 700 800 900 1000 Manufacturable stroke range [mm] LEFS16 . . . . . . 100 to 400 LEFS25 . . . . 100 to 600 LEFS32 . . 100 to 800 LEFS40 . 200 to 1000 . Strokes are manufacturable in 1 mm increments. Refer to the manufacturable stroke range. However, strokes other than those shown above are produced as special orders. Consult with SMC for lead times and prices. Model Stroke (mm) RoHS R Caution [CE-compliant products] qEMC compliance was tested by combining the electric actuator LEF series and the controller LEC series. The EMC depends on the configuration of the customer’s control panel and the relationship with other electrical equipment and wiring. Therefore conformity to the EMC directive cannot be certified for SMC components incorporated into the customer’s equipment under actual operating conditions. As a result it is necessary for the customer to verify conformity to the EMC directive for the machinery and equipment as a whole. wFor the servo motor (24 VDC) specification, EMC compliance was tested by installing a noise filter set (LEC-NFA). Refer to the catalog CAT.ES100-87 for the noise filter set. Refer to the LECA Operation Manual for installation. [UL-compliant products] When conformity to UL is required, the electric actuator and controller/driver should be used with a UL1310 Class 2 power supply. The actuator and controller/driver are sold as a package. Confirm that the combination of the controller/driver and the actuator is correct. |