【DO!BOOK・ページリンク】 12-e605-xt661 11 / 20 10秒後にBOOKのページに移動します |
|
Non-contact Gripper Series XT661 How to Order Cyclone type Low profile cyclone type Outer body diameter: o 2A 20 mm 4A 40 mm 6A 60 mm 8A 80 mm 10A 100 mm Direction of whirling air R Clockwise L Counterclockwise XT661 2A R Outer body diameter: o 2A 20 mm 3A 25 mm Direction of whirling air R Clockwise L Counterclockwise XT661 2A R X260 Bernoulli type Outer body diameter: o 4C 39 mm 6C 59 mm 8C 79 mm 10C 99 mm XT661 4C X321 Specifications 4C 6C 8C 10C 120E 150E Outer body diameter (mm) o39 o59 o79 o99 l120 l150 Piping port size M5 x 0.8 Rc 1/8 Fluid Air* Operating pressure 0.01 to 0.4 MPa Proof pressure 0.6 MPa Ambient and operating temperature .5 to 40°C (no freezing) Grease Grease-free Body material PBT Weight (g) 26 55 108 170 260 410 * Air purification rating: JIS B 8392-1 (ISO8573-1) Quality Degree 4, 4, 2 or more 2A 4A 6A 8A 10A Outer body diameter (mm) o20 o40 o60 o80 o100 Piping port size M5 x 0.8 Rc 1/8 Fluid Air* Operating pressure 0.01 to 0.5 MPa Proof pressure 0.75 MPa Ambient and operating temperature .5 to 60°C (no freezing) Grease Grease-free Body material A2017 Weight (g) 12.5 49 114 206 310 * Air purification rating: JIS B 8392-1 (ISO8573-1) Quality Degree 4, 4, 2 or more 2A 3A Outer body diameter (mm) o20 o25 Piping port size o1.6 Fluid Air* Operating pressure 0.01 to 0.5 MPa Proof pressure 0.75 MPa Ambient and operating temperature .5 to 40°C (no freezing) Grease Grease-free Body material A2017 Weight (g) 1.33 2.13 * Use adhesive to mount the gripper. * Air purification rating: JIS B 8392-1 (ISO8573-1) Quality Degree 4, 4, 2 or more Bernoulli type Body size: l 120E 120 mm 150E 150 mm Accessory Nil A B None Guide assembly Adjustment bolt assembly XT661 120E X322 A 9 |