【DO!BOOK・ページリンク】 12-e605-xt661 4 / 20 10秒後にBOOKのページに移動します |
|
Outer body diameter (mm) o20 o25 Air consumption [L/min (ANR)] 31 31 Lifting force (N) 1.4 2 Supply pressure: 0.4 MPa Low Profile Cyclone Type (-X260) !Mounting !Can be mounted on the end of the robot arm. !Two sizes (o20 and o25) are available. Apply adhesive to the surface on the air supply port side of the non-contact gripper, and mount the gripper on the equipment. (Be careful that the adhesive does not obstruct the air supply port.) Thickness: 1.8 mm Weight: Approx. 1.3 g* * Outer body diameter: o20 Low profile Made to Order Non-contact gripper Robot arm Workpiece (Wafers, etc.) 2 Non-contact Gripper Series XT661 |