【DO!BOOK・ページリンク】
es20-223-cm2   100 / 122

BOOKをみる

10秒後にBOOKのページに移動します


A 15 B 3.5 Note 3) When “n” is an odd number, an even number that is one larger than this odd number is used for the calculation. Note 4) The D-A3lA/A44A/G39A/K39A cannot be mounted on the centralized piping type CDM2lP series. Auto switch model Number of auto switches With 1 pc. With 2 pcs. With n pcs. Different surfaces Same surface Different surfaces Same surface D-M9l 5 15 Note 1) 40 Note 1) 20 + 35 (n . 2) 2 (n = 2, 4, 6・・・)Note 3) 55 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-M9lW 10 15 Note 1) 40 Note 1) 20 + 35 (n . 2) 2 (n = 2, 4, 6・・・)Note 3) 55 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-M9lA 10 15 Note 1) 40 Note 1) 25 + 35 (n . 2) 2 (n = 2, 4, 6・・・)Note 3) 60 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-A9l 5 15 30 Note 1) 15 + 35 (n . 2) 2 (n = 2, 4, 6・・・)Note 3) 50 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-M9lV 5 15 Note 1) 35 20 + 35 (n . 2) 2 (n = 2, 4, 6・・・)Note 3) 35 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-A9lV 5 15 25 15 + 35 (n . 2) 2 (n = 2, 4, 6・・・)Note 3) 25 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-M9lWV D-M9lAV 10 15 Note 1) 35 20 + 35 (n . 2) 2 (n = 2, 4, 6・・・)Note 3) 35 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-C7l D-C80 10 15 50 15 + 45 (n . 2) 2 (n = 2, 4, 6・・・)Note 3) 50 + 45 (n . 2) (n = 2, 3, 4, 5・・・) D-H7l D-H7lW D-H7BA D-H7NF 10 15 60 15 + 45 (n . 2) 2 (n = 2, 4, 6・・・)Note 3) 60 + 45 (n . 2) (n = 2, 3, 4, 5・・・) D-H7C D-C73C D-C80C 10 15 65 15 + 50 (n . 2) 2 (n = 2, 4, 6・・・)Note 3) 65 + 50 (n . 2) (n = 2, 3, 4, 5・・・) D-G5NT D-B5l/B64 10 15 75 15 + 50 (n . 2) 2 (n = 2, 4, 6・・・)Note 3) 75 + 55 (n . 2) (n = 2, 3, 4, 5・・・) D-B59W 15 20 75 20 + 50 (n . 2) 2 (n = 2, 4, 6・・・)Note 3) 75 + 55 (n . 2) (n = 2, 3, 4, 5・・・) D-G39A Note 4) D-K39A D-A3lA D-A44A 10 35 100 35 + 30 (n . 2) (n = 2, 3, 4, 5・・・) 100 + 100 (n . 2) (n = 2, 3, 4, 5・・・) Note 1) Auto switch mounting Note 2) Minimum stroke for auto switch mounting in styles other than those in Note 1. Auto switch model With 2 auto switches Different surfaces Same surface The proper auto switch mounting position is 3.5 mm inward from the switch holder edge. The auto switch is mounted by slightly displacing it in a direction (cylinder tube circumferential exterior) so that the auto switch and lead wire do not interfere with each other. D-M9l(V) D-M9lW(V) 15 to 20 stroke Note 2) 40 to 55 stroke Note 2) D-M9lA(V) 15 to 25 stroke Note 2) 40 to 60 stroke Note 2) D-A9l(V) . 30 to 50 stroke Note 2) Minimum Stroke for Auto Switch Mounting (Standard type (except single acting type), Non-rotating rod type, Direct mount type, Direct mount, Non-rotating rod type (except single acting type), Centralized piping type, With end lock) n: Number of auto switches (mm) 98 Auto Switch Mounting Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch