【DO!BOOK・ページリンク】
es20-223-cm2   101 / 122

BOOKをみる

10秒後にBOOKのページに移動します


* Values which include hysteresis are for guideline purposes only, they are not a guarantee (assuming approximately ±30% dispersion) and may change substantially depending on the ambient environment. Note) The D-A3lA/A44A/G39A/K39A cannot be mounted on the centralized piping type CDM2lP series. (mm) Operating Range Auto switch model Bore size 20 25 32 40 D-A9l(V) 6 6 6 6 D-M9l(V) D-M9lW(V) D-M9lA(V) 3 3 4 3.5 D-C7l/C80 D-C73C/C80C 7 8 8 8 D-B5l/B64 D-A3lA/A44A Note) 8 8 9 9 D-B59W 12 12 13 13 D-H7l/H7lW/H7BA D-G5NT/H7NF 4 4 4.5 5 D-H7C 7 8.5 9 10 D-G39A/K39A Note) 8 9 9 9 Note 1) Since the switch bracket (made from nylon) are affected in an environment where alcohol, chloroform, methylamines, hydrochloric acid or sulfuric acid is splashed over, so it cannot be used. Please contact SMC regarding other chemicals. Note 2) As the indicator LED is projected from the switch unit, indicator LED may be damaged if the switch bracket is fixed on the indicator LED. Note 3) The D-A3ュA/A44A/G39A/K39A cannot be mounted on the centralized piping type CDM2ュP series. Auto switch model Bore size (mm) o20 o25 o32 o40 D-M9l(V) D-M9lW(V) D-A9l(V) BM5-020 (A set of a, b, c, d) BM5-025 (A set of a, b, c, d) BM5-032 (A set of a, b, c, d) BM5-040 (A set of a, b, c, d) D-M9lA(V) Note 2) BM5-020S (A set of b, c, d, e) BM5-025S (A set of b, c, d, e) BM5-032S (A set of b, c, d, e) BM5-040S (A set of b, c, d, e) D-H7l D-H7lW D-H7NF D-C7l/C80 D-C73C/C80C BM2-020A (A set of band and screw) BM2-025A (A set of band and screw) BM2-032A (A set of band and screw) BM2-040A (A set of band and screw) D-H7BA BM2-020AS (A set of band and screw) BM2-025AS (A set of band and screw) BM2-032AS (A set of band and screw) BM2-040AS (A set of band and screw) D-B5l/B64 D-B59W D-G5NT BA2-020 (A set of band and screw) BA2-025 (A set of band and screw) BA2-032 (A set of band and screw) BA2-040 (A set of band and screw) D-A3lA/A44A Note 3) D-G39A/K39A BM3-020 (A set of band and screw) BM3-025 (A set of band and screw) BM3-032 (A set of band and screw) BM3-040 (A set of band and screw) Auto switch Switch holder (Zinc) b Auto switch mounting screw d Auto switch mounting band c Switch bracket (Resin) Transparent (Nylon) Note 1) White (PBT) a e Band Mounting Brackets Set Part No. Set part no. Contents BM2-lllA(S) * S: Stainless steel screw 植uto switch mounting band (c) 植uto switch mounting screw (d) BJ4-1 心witch bracket (White/PBT) (e) 心witch holder (b) BJ5-1 心witch bracket (Transparent/Nylon) (a) 心witch holder (b) Other than the applicable auto switches listed in “How to Order”, the following auto switches are mountable. Refer to the WEB catalog or the Best Pneumatics No. 2 for the detailed specifications. * With pre-wired connector is also available for solid state auto switches. For details, refer to the WEB catalog or the Best Pneumatics No. 2. * Normally closed (NC = b contact) solid state auto switches (D-F9G/F9H) are also available. For details, refer to the WEB catalog or the Best Pneumatics No. 2. Type Model Electrical entry Features Solid state D-H7A1, H7A2, H7B Grommet (In-line) . D-H7NW, H7PW, H7BW Diagnostic indication (2-color indication) D-H7BA Water resistant (2-color indication) D-G5NT With timer Reed D-B53, C73, C76 Grommet (In-line) . D-C80 Without indicator light Auto Switch Mounting Brackets/Part No. 99 Series CM2