【DO!BOOK・ページリンク】
es20-223-cm2   103 / 122

BOOKをみる

10秒後にBOOKのページに移動します


CM2 (Standard type) Double acting Single acting Single rod Double rod Single rod Rubber Air Rubber Air Rubber CM2 (Standard type) Double acting Single acting Single rod Double rod Single rod Rubber Air Rubber Air Rubber Made to Order Simple Specials The following special specifications can be ordered as a simplified Made-to-Order. There is a specification sheet available on paper and CD-ROM. Please contact your SMC sales representatives if necessary. Heat resistant cylinder (.10 to 150°C) Note 1) Cold resistant cylinder (.40 to 70°C) Note 1) Low speed cylinder (10 to 50 mm/s) External stainless steel cylinder Note 2) Low speed cylinder (5 to 50 mm/s) Note 2) Special port location With heavy duty scraper Heat resistant cylinder (.10 to 110°C) Note 1) Made of stainless steel Adjustable stroke cylinder/Adjustable extension type Adjustable stroke cylinder/Adjustable retraction type Dual stroke cylinder/Double rod type Dual stroke cylinder/Single rod type Tandem cylinder Auto switch rail mounting Head cover axial port Fluororubber seal No fixed throttle of connection port Double clevis and double knuckle joint pins made of stainless steel Double knuckle joint with spring pin With coil scraper Vacuum specification (Rod through-hole) Mounting nut with set screw Grease for food processing equipment PTFE grease -XB6 -XB7 -XB9 -XB12 -XB13 -XC3 -XC4 -XC5 -XC6 -XC8 -XC9 -XC10 -XC11 -XC12 -XC13 -XC20 -XC22 -XC25 -XC27 -XC29 -XC35 -XC38 -XC52 -XC85 -X446 Symbol Specifications Symbol Specifications -XA0 to 30 Change of rod end shape Note 1) The products with an auto switch are not compatible. Note 2) The shape is the same as the existing product. Series CM2 Simple Specials/Made to Order Please contact SMC for detailed specifications, delivery and prices. 101