【DO!BOOK・ページリンク】
es20-223-cm2   108 / 122

BOOKをみる

10秒後にBOOKのページに移動します


-XB12 Symbol 4 External Stainless Steel Cylinder -XB13 Symbol 5 Low Speed Cylinder (5 to 50 mm/s) A cylinder that uses stainless steel that excels in rust resistance for all external parts that are exposed to the surrounding environment. Its external dimensions and installation dimensions are identical to those of the standard Series CM2. Specifications Note) With air cushion, built-in One-touch fitting type are not available. Material External stainless steel 304 Series CM2, CM2K CM2W Cushion Rubber bumper (Standard equipment) Mounting Basic, Axial foot, Rod flange, Head flange, Integral clevis, Bosscut/ Basic, Boss-cut/Rod flange Basic, Axial foot, Flange Specifications other than above and external dimensions Same as standard type Mounting Bracket Part No. Note 1) The minimum order quantity includes 2 foot brackets and 1 mounting nut. Order 2 pcs. per cylinder. Note 2) With pin, retaining rings Note 3) With retaining rings (split pins for o40) Description Bore size (mm) 20 25 32 40 Foot Note 1) CM-L020B-XB12 CM-L032B-XB12 CM-L040B-XB12 Flange CM-F020B-XB12 CM-F032B-XB12 CM-F040B-XB12 Mounting nut SN-020BSUS SN-032BSUS SN-040BSUS Rod end nut NT-02SUS NT-03SUS NT-04SUS Single knuckle joint I-020B-XB12 I-032B-XB12 I-040B-XB12 Double knuckle Note 2) joint Y-020B-XB12 Y-032B-XB12 Y-040B-XB12 Pin for double Note 3) knuckle joint CDP-1-XC27 CDP-3-XC27 Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Single acting (Spring return/extend) CM2W Double acting, Double rod Non-rotating rod type CM2K Double acting, Single rod Single acting (Spring return/extend) Even if driving at lower speeds 5 to 50 mm/s (CY: 7 to 50 mm/s), there would be no stick-slip phenomenon and it can run smoothly. Precautions Warning Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Specifications Note 1) Operate without lubrication from a pneumatic system lubricator. Note 2) For the speed adjustment, use speed controllers for controlling at lower speeds. (Series AS-FM/AS-M) Piston speed 5 to 50 mm/s (CY: 7 to 50 mm/s) Dimensions Same as standard type Additional specifications Same as standard type Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Except with air cushion Direct mount type CM2R Double acting, Single rod Except with air cushion External stainless steel cylinder How to Order Standard model no. XB12 Low speed cylinder How to Order Standard model no. XB13 106 Made to Order Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch