【DO!BOOK・ページリンク】
es20-223-cm2   110 / 121

BOOKをみる

10秒後にBOOKのページに移動します


Heavy duty scraper Dimensions (Dimensions other than below are the same as standard type.) . The dimensions of the standard type CM2 series, double acting, single rod, female rod end type are only different from those of the standard type. H CM2 CBM2 (Only with head end lock) -XC4 Symbol 7 With Heavy Duty Scraper It is suitable for using cylinders under the environment, where there are much dusts in a surrounding area by using a heavy duty scraper on the wiper ring, or using cylinders under earth and sand exposed to the die-casted equipment, construction machinery, or industrial vehicles. Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod CM2W Double acting, Double rod Centralized piping type CM2lP Double acting, Single rod With end lock CBM2 Double acting, Single rod Head end lock only (except with air cushion) . The D-A3lA/A44A/G39A/K39A/B54/B64 cannot be mounted on bore sizes o20 and o25 cylinder with air cushion. Specifications: Same as standard type With heavy duty scraper How to Order Standard model no. XC4 Either heavy duty scraper or rod seal cannot be replaced. Caution Construction (Dimensions are the same as standard.) Female Rod End (mm) Bore size H 20 24 25 24 32 24 40 26 Female rod end 107-1 Series CM2 A