【DO!BOOK・ページリンク】
es20-223-cm2   112 / 122

BOOKをみる

10秒後にBOOKのページに移動します


3 MK H3 oMI MH + Stroke + Adjustment MT Stroke ML + Adjustment ZZ + 2 x Stroke + Adjustment (A: 25 mm, B: 50 mm) 1.5 MM2 Width across flats B3 Width across flats MA Stroke adjustment mechanism CM2 CM2K CM2R CM2RK CBM2 8 Heat Resistant Cylinder (.10 to 110°C) -XC5 Symbol Note 1) Please contact SMC for details on the maintenance intervals for this cylinder, which differ from those of the standard cylinder. Note 2) Manufacturing built-in magnet type and the one with auto switch is impossible. Note 3) Material of rod boot is heat resistant tarpaulin. Cylinder which changed the seal material for heat resistance (up to 110°C) in order to use under the severe ambient temperature condition which exceeds the standard specifications of .10 to 70°C. Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod CM2W Double acting, Double rod Direct mount type CM2R Double acting, Single rod Heat resistant cylinder How to Order Standard model no. XC5 Specifications Ambient temperature range .10°C to 110°C Seal material Fluororubber Auto switch Not mountable Note 2) Specifications other than above and external dimensions Same as standard type 9 Made of Stainless Steel -XC6 Symbol Suitable for the cases it is likely to generate rust by being immersed in the water and corrosion. Description Model Action Note Standard type CM2 Double acting, Single rod Single acting (Spring return/extend) CM2W Double acting, Double rod Direct mount type CM2K Double acting, Single rod Single acting (Spring return/extend) CM2KW Double acting, Double rod Direct mount type CM2R Double acting, Single rod Direct mount, Non-rotating rod type CM2RK Double acting, Single rod Centralized piping type CM2lP Double acting, Single rod With end lock CBM2 Double acting, Single rod Applicable Series Made of stainless steel How to Order Standard model no. XC6 Specifications Parts changed to stainless steel Piston rod, Rod end nut Specifications other than above and external dimensions Same as standard type (mm) Bore size B3 H3 MA MI MK MM2 MT MH ML ZZ 20 10 3.6 12 14 7 M6 x 1 16.5 47 18 150 25 13 5 17 20 9 M8 x 1.25 17.5 49 18 156 32 13 5 17 20 9 M8 x 1.25 17.5 49 18 158 40 17 6 19 25 10 M10 x 1.25 21.5 60 24 198 Precautions 1. When the cylinder is operating, if something gets caught between the stopper bracket for adjusting the stroke and the cylinder body, it could cause bodily injury or damage the peripheral equipment. Therefore, take preventive measures as necessary, such as installing a protective cover. 2. To adjust the stroke, make sure to secure the wrench flats of the stopper bracket by a wrench etc. before loosening the lock nut. If the lock nut is loosened without securing the stopper bracket, be aware that the area that joins the load to the piston rod or the area in which the piston rod is joined with the load side and the stopper bracket side could loosen first. It may cause an accident or malfunction. Warning -XC8 Symbol 10 Adjustable Stroke Cylinder/Adjustable Extension Type It adjusts the extending stroke by the stroke adjustable mechanism equipped in the head side. (After the stroke is adjusted, with cushion on both sides is altered to single-sided, with cushion.) Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Non-rotating rod type CM2K Double acting, Single rod Direct mount type CM2R Double acting, Single rod Except with air cushion Direct mount, Non-rotating rod type CM2RK Double acting, Single rod With end lock CBM2 Double acting Except clevis type. Head end lock only, except with air cushion Specifications Stroke adjustment symbol A B Stroke adjustment range (mm) 0 to 25 0 to 50 Specifications other than above Same as standard type How to Order Adjustable stroke cylinder/Adjustable extension type Mounting style Bore size Stroke Cushion Rod end thread Z Pivot bracket Rod end bracket Auto switch XC8 A Stroke adjustment symbol Symbol Stroke adjustment range A 0 to 25 mm B 0 to 50 mm Dimensions (Dimensions other than below are the same as standard type.) 108 Made to Order Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch