【DO!BOOK・ページリンク】
es20-223-cm2   116 / 122

BOOKをみる

10秒後にBOOKのページに移動します


.Hs A B -XC13 Symbol (mm) Auto Switch Mounting Height (mm) Note) Adjust the auto switch after confirming the operating conditions in the actual setting. Auto Switch Proper Mounting Position (Detection at stroke end) 16 Auto Switch Rail Mounting D-F7l/F79F D-J79/F7NT D-F7lW/J79W D-F7BA D-A9l/A9lV A7lH/A80H D-F7lV D-F7lWV D-F7BAV D-J79C D-A7l D-A80 D-A73C D-A80C D-A79W Hs Hs Hs Hs Hs Hs 23.5 26 29 22.5 29.5 25 26.5 29 32 25.5 32.5 28 30 32.5 35.5 29 35 31.5 34 36.5 39.5 33 40 35.5 Auto switch model Bore size D-F7l/F79F/F7lV D-J79/J79C D-F7lW/J79W/F7lWV D-F7BA/F7BAV D-A72/A7lH/A80H D-A73C/A80C D-F7NT D-A9l D-A9lV D-A79W D-A7l D-A80 A B A B A B A B 20 8.5 7 13.5 12 5.5 4 8 6.5 25 7.5 7.5 12.5 12.5 4.5 4.5 7 7 32 9 8 14 13 6 5 8.5 7.5 40 15 13 20 18 12 10 14.5 12.5 Note) When “n” is an odd number, an even number that is one larger than this odd number is used for the calculation. However, the minimum even number is 4. So, 4 is used for the calculation when “n” is 1 to 3. . Values which include hysteresis are for guideline purposes only, they are not a guarantee (assuming approximately ±30% dispersion) and may change substantially depending on the ambient environment. (mm) Auto switch model No. of auto switch mounted With 1 pc. With 2 pcs. Same surface With n pcs. (n: No. of auto switches) Same surface D-F7lV D-J79C 5 5 10 + 10 (n . 2) (n = 4, 6...) Note) D-F7l D-J79 5 5 15 + 15 (n . 2) (n = 4, 6...) Note) D-F7lWV D-F7BAV D-A79W 10 15 10 + 15 (n . 2) (n = 4, 6...) Note) D-F7lW/J79W D-F7BA D-F79F/F7NT 10 15 15 + 20 (n . 2) (n = 4, 6...) Note) D-A9l D-A9lV 5 10 10 + 15 (n . 2) (n = 4, 6...) Note) D-A7l/A80 D-A7lH/A80H D-A73C/A80C 5 10 15 + 10 (n . 2) (n = 4, 6...) Note) D-A7lH D-A80H 5 10 15 + 15 (n . 2) (n = 4, 6...) Note) Note 1) When adding D-A9l(V), order a set of auto switch mounting brackets BQ-1 and BQ2-012 for the CDQ2 series (o12 to o25) separately. When adding the auto switches other than D-A9l(V) and D-F7BA(V) mentioned on the above, order auto switch mounting brackets BQ-1 separately. Note 2) When adding the auto switch D-F7BA(V), order a stainless steel screw set BBA2 separately. Auto switch model Bore size (mm) o20 to o40 D-A9l/A9lV BQ2-012 (mm) Auto switch model Bore size 20 25 32 40 D-F7l/F79F/F7lV D-J79/J79C D-F7lW/J79W/F7lWV D-F7BA/F7BAV D-F7NTL 3.5 3.5 4 3.5 D-A9l/D-A9lV 5.5 6 6.5 6.5 D-A7l/A80 D-A7lH/A80H D-A73C/A80C 7.5 8 8.5 8.5 D-A79W 10 10.5 12.5 12.5 Auto Switch Proper Mounting Position (Detection at stroke end) and Its Mounting Height Minimum Stroke for Auto Switch Mounting Operating Range Auto Switch Mounting Brackets/Part No. 112 Made to Order Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch