【DO!BOOK・ページリンク】
es20-223-cm2   117 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Connection port Boss-cut 17 Head Cover Axial Port -XC20 Symbol Specifications: Same as standard type Head side port position is changed to the axial direction. Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Single acting (Spring return/extend) Non-rotating rod type CM2K Double acting, Single rod Single acting (Spring return/extend) Direct mount type CM2R Double acting, Single rod Except with air cushion Direct mount, Non-rotating rod type CM2RK Double acting, Single rod Head cover axial port How to Order Standard model no. XC20 . Same dimensions as standard type except port size. Bore size (mm) Port size 20, 25, 32 Rc1/8 40 Rc1/4 -XC22 Symbol 18 Fluororubber Seal Note 1) Please contact SMC, as the type of chemical and the operating temperature may not allow the use of this product. Note 2) Cylinders with auto switches can also be produced; however, auto switch related parts (auto switch units, mounting brackets, built-in magnets) are the same as standard products. Before using these, please contact SMC regarding their suitability for the operating environment. Applicable Series Specifications Description Model Action Note Standard type CM2 Double acting, Single rod CM2W Double acting, Double rod Non-rotating rod type CM2K Double acting, Single rod CM2KW Double acting, Double rod Direct mount type CM2R Double acting, Single rod Direct mount, Non-rotating rod type CM2RK Double acting, Single rod With end lock CBM2 Double acting, Single rod Seal material Fluororubber Ambient temperature range With auto switch Note1) : .10°C to 60°C (No freezing) Without auto switch : .10°C to 70°C Specifications other than above and external dimensions Same as standard type Fluororubber seal How to Order Standard model no. XC22 Construction 113 Series CM2