【DO!BOOK・ページリンク】
es20-223-cm2   118 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Piping port Piping port Spring pin ZZ + Stroke oNDH10 (Hole dia.) oNDd9 (Shaft dia.) 19 No Fixed Throttle of Connection Port -XC25 Symbol Type with no restrictor on the port, since it’s using air-hydro type on the rod cover and the head cover of air cylinder CM2 series. 1. Use a shock absorber etc. When the piston speed exceeds 750 mm/s, make sure that direct impact does not apply on the cylinder cover by using an external stopper (shock absorber etc). Caution Construction (Dimensions are the same as standard.) Specifications: Same as standard type No fixed throttle of connection port How to Order Standard model no. XC25 Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Single acting (Spring return/extend) CM2W Double acting, Double rod Non-rotating rod type CM2K Double acting, Single rod Single acting (Spring return/extend) CM2KW Double acting, Double rod Direct mount type CM2R Double acting, Single rod Direct mount, Non-rotating rod type CM2RK Double acting, Single rod * Standard equipment for with air cushion (mm) Bore size H L1 NDH10 NZ R Z ZZ Spring pin 20 41 36 9+0.058 0 18 10 61 146 o3 x 16 L 25 45 38 9+0.058 0 18 10 65 150 o3 x 16 L 32 45 38 9+0.058 0 18 10 65 152 o3 x 16 L 40 50 55 12+0.070 0 38 13 83 200 o4 x 24 L 21 Double Knuckle Joint with Spring Pin -XC29 Symbol To prevent loosening of the double knuckle joint of standard air cylinder (Series CM2/CA2) Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Except rod end bracket Single acting (Spring return/extend) Except rod end bracket CM2W Double acting, Double rod Except rod end bracket Direct mount type CM2R Double acting, Single rod Except rod end bracket Centralized piping type CM2lP Double acting, Single rod With end lock CBM2 Double acting, Single rod Specifications: Same as standard type Double knuckle joint with spring pin How to Order Standard model no. XC29 Dimensions: For mounting bracket, pin is shipped together. (Dimensions other than below are the same as standard type.) Standard model no. CM2D CM2lD CBM2D Double clevis pin made of stainless steel Double clevis type XC27 CDP 1, 2 Clevis pin Knuckle pin made of stainless steel Clevis pin Knuckle pin XC27 Y 020B, 032B, 040B Double knuckle joint pin made of stainless steel Double knuckle joint XC27 How to Order To prevent the oscillating portion of the double clevis or the double knuckle joint from rusting, the material of the pin and the retaining ring has been changed to stainless steel. Specifications Mounting Only double clevis type (D), double knuckle joint Pin and retaining ring material Stainless steel 304 Specifications other than above Same as standard type Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Except rod end bracket Single acting (Spring return/extend) Except rod end bracket Non-rotating rod type CM2K Double acting, Single rod Except rod end bracket Single acting (Spring return/extend) With end lock CBM2 Double acting, Single rod Symbol 20 Double Clevis and Double Knuckle Joint Pins Made of Stainless Steel -XC27 114 Made to Order Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch