【DO!BOOK・ページリンク】
es20-223-cm2   119 / 122

BOOKをみる

10秒後にBOOKのページに移動します


3 x M4 x 0.7 2 x Hexagon socket head set screw od J ZZ + 2 x Stroke HA + Stroke Set screw 24 Mounting Nut with Set Screw -XC52 Symbol Specifications: Same as standard type In order to prevent the mounting nut from being loosen, set screw should be tighten from the two directions to fix the mounting nut. 23 Vacuum (Rod through-hole) -XC38 Symbol Through-hole of hollow rod can be used as the passage of vacuum air. -XC35 Symbol 22 With Coil Scraper Specifications: Same as standard type It gets rid of frost, ice, weld spatter, cutting chips adhered to the piston rod, and protects the seals etc. Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Except with air cushion CM2W Double acting, Double rod Except with air cushion With end lock CBM2 Double acting, Single rod Head end lock only (except with air cushion) Applicable Series Description Model Action Note Standard type CM2W Double acting, Double rod Except rod end bracket Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Single acting (Spring return/extend) CM2W Double acting, Double rod Non-rotating rod type CM2K Double acting, Single rod Single acting (Spring return/extend) CM2KW Double acting, Double rod Centralized piping type CM2lP Double acting, Single rod With end lock CBM2 Double acting, Single rod With coil scraper How to Order Standard model no. XC35 Specifications: Same as standard type Vacuum (Rod through-hole) How to Order Standard model no. XC38 Mounting nut with set screw How to Order Standard model no. XC52 Bore size d J HA ZZ 20 3 M5 x 0.8 32 135 25 3 M5 x 0.8 32 139 32 3 M5 x 0.8 32 141 40 4 Rc1/8 36 174 (mm) Construction/Dimensions (Other dimensions are the same as standard.) Dimensions (Dimensions other than below are the same as standard type.) 115 Series CM2